From 8 to 32-Mbit

A memory designed for battery-powered devices

page-eeprom-drawing

Discover how the Page EEPROM is changing data storage

Discover how the Page EEPROM is changing data storage

The Page EEPROM memory family has been specifically designed for ultra-low power embedded systems that typically require an external memory for firmware management and data logging. As an extension of the ST standard EEPROM portfolio, the Page EEPROM offers densities from 8 to 32 Mbits and comes in various packages. 

Benefits

Maximize battery life

Conserve power for what matters most.

Greater accuracy

Collect more data without draining the battery.

Lower BoM costs

Combines the benefits of a EEPROM with a Flash.

Key features

  • Write byte flexibility and page up to 512 bytes
  • 1,6 V to 3,6 V on full temperature range -40 °C to 85 °C
  • Buffer load mode for fast programming
  • Instruction set compatible with EEPROM and Serial Flash
  • 32-Mbit (4 Mbytes) SPI Page EEPROM
  • 0.5 mA for 10 MHz read
  • Fast page write time (2.5 ms) erase time (1.1 ms) program time (1.2 ms)
  • Error Correction Code and 100-year data retention
  • 10-year longevity commitment
  • Endurance: 500K write cycles per page

Application examples

Wearable

  • Fitness tracker
  • Smart watch

Medical and healthcare

  • Digital thermometer
  • Glucose meter
  • Blood pressure monitor

Asset tracking

  • Fleet management 
  • Livestock tracking 
  • Cold chain management

Smart industry

  • Smart sensor nodes
  • Position and motion monitoring
  • Process and environment monitoring

Choose your Page EEPROM

Select the right Page EEPROM for your battery-operated applications

m95p32-i

M95P32-I

32-Mbit Serial SPI

-40 °C to +85 °C, available in SO-8, DFN8 , WLCSP8 package

m95p16

M95P16-I

16-Mbit Serial SPI

-40 °C to +85 °C, available in SO-8, WLCSP8 package

m95p08-e

M95P08-E

8-Mbit Serial SPI

-40 °C to +105 °C, available in SO-8 package

m95p08-i

M95P08-I

8 Mbit Serial SPI

-40 °C to +85 °C, available in SO-8, DFN8 package

Get started

x-nucleo-pgeez1-expansion-board

Standard SPI page EEPROM memory expansion board

Standard SPI page EEPROM memory expansion board

Design your new applications with the X-NUCLEO-PGEEZ1 expansion board with M95P32 SPI Page EEPROM. The expansion board can be plugged on top of STM32 Nucleo boards (via ZIO and Arduino® UNO R3 connectors)