ST’s VIPerGaN family of high-voltage power converters is enhanced by the integration of GaN HEMT (high-electron-mobility transistor) technology. The use of GaN transistors results in higher power density, efficiency, and switching frequency, leading to smaller and lighter PCBs. This simplifies the design of SMPS (switched-mode power supplies) and improves their overall performance, meeting today’s demands for enhanced performance and energy-saving requirements. The new VIPerGaN65D further demonstrates these advancements, offering superior capabilities for medium power quasi-resonant ZVS flyback converters, for high power density and efficiency for compact, low-cost fast chargers, adapters, and various appliances.
65 W advanced quasi-resonant offline high voltage converter with 700 V E-mode GaN HEMT. It supports wide input voltage ranges and delivers up to 85W, while maintaining low standby power below 30mW.
24 V / 65 W reference design based on VIPERGAN65D. 24 V/ 65 W reference design based on VIPERGAN65D. A comprehensive solution for designing and developing medium power quasi-resonant ZVS (zero voltage switching) flyback converters.
Learn more about the role that VIPerGaN offline converters can play in designing state-of-the-art power supplies, and the nuances of competitive-edge techniques that will elevate your designs to the top of the SMPS market up to 150 W.
Discover how VIPer converters can boost your design for higher performance and efficiency. This brochure guides you in selecting the right VIPer product for your application and finding the best topology for the most common architectures.