Next-generation high side power switches for smart factory

High-end features in a compact line

Streamline your industrial system

Streamline your industrial system

Intelligent Power Switches (IPS) compact line features high-side switches that combine intelligence and efficiency in a space-saving design. Built with STMicroelectronics VIPower® technology, these monolithic drivers are intended to drive any kind of load with one side connected to the ground. The reduced package size targets slim digital output (DO) modules for PLC applications, meeting IEC industrial standards.

Key features

  • Low RDSon: from 80 to 160 mΩ
  • Output current per channel: 0.5 or 1A
  • QFN48L package: 8 x 6 x 0.9 mm
  • Operating voltage: 10.5 to 36 V
  • Overvoltage & overtemperature protections per ch.
  • Dedicated diagnostic signal for channel
  • UVLO, short circuit & ground disconnection protection
  • Fast demagnetization of inductive load
  • Selectable serial or parallel on logic side interface
  • Designed to meet: IEC 61000-4-2/-4/-5

Application examples

plc

Programmable logic control

rlc

Drivers for all types of loads (R,L,C)

cnc

Computer numerical control

vending

Vending machines

IPS4140HQ

IPS4140: robust and versatile quad high-side switch

IPS4140: robust and versatile quad high-side switch

These compact quad-channel high-side switches are ideal for harsh industrial applications to drive different loads. The output stage features a very low 80mΩ RDS(on) and current limits per channel: 0.7A (IPS4140HQ) or 1.0A (IPS4140HQ-1). The reduced package size targets slim digital output (DO) modules in PLC systems or compact DO solutions. The ICs are fully protected with four diagnostics pins indicating overtemperature conditions per channel.

IPS8200HQ

IPS8200HQ: high-performance and comprehensive octal high-side switch

IPS8200HQ: high-performance and comprehensive octal high-side switch

These octal high-side switches combine advanced features and flexibility, with only 110mΩ RDS(on) per channel to preserve system efficiency. The 0.7A IPS8200HQ and 1.0A IPS8200HQ-1 can control capacitive, resistive, or inductive loads with one side connected to ground. They feature integrated protections and diagnostics that ensure intelligent system management, along with LED drivers, a voltage regulator, and a selectable serial or parallel logic side interface.

IPS8160HQ

IPS8160HQ: octal high-side switch for industrial innovation

IPS8160HQ: octal high-side switch for industrial innovation

These octal high-side switches save space, enhance reliability, and are ideal for factory automation in PLC modules, vending machines, and CNC systems. Built-in protection and diagnostics allow control of heavy industrial loads and feature low on-resistance, ensuring safe and efficient operation. They comply with industrial standards IEC 61131-2 and IEC 61000. Operating voltage range: 10.5V to 36V, offer different output currents per channel: 0.7A (IPS8160HQ) or 1.0A (IPS8160HQ-1).

Evaluation ecosystem

Digital-output expansion cards to help evaluate our high-side switches

X-NUCLEO-OUT16A1

X-NUCLEO-OUT16A1

Industrial digital output expansion board based on IPS8200HQ (operating output current: 0.7 A) for STM32 Nucleo.

X-NUCLEO-OUT17A1

X-NUCLEO-OUT17A1

Industrial digital output expansion board based on IPS8200HQ-1 (operating output current: 1 A) for STM32 Nucleo.

X-NUCLEO-OUT09A1

X-NUCLEO-OUT09A1

Industrial digital output expansion board based on IPS8160HQ (operating output current: 0.7 A) for STM32 Nucleo.

X-NUCLEO-OUT19A1

X-NUCLEO-OUT19A1

Industrial digital output expansion board based on IPS8160HQ-1 (operating output current: 1 A) for STM32 Nucleo.