Programmable H-bridge gate driver for automotive applications
Ideal for the most demanding environments
Designed to drive 4 external N-channel MOSFET transistors, the L99H92 is ideal for DC motor control in a single H-bridge or dual independent half-bridge configuration. Fully compliant with automotive requirements and able to easily adapt external power stages to different needs, the same device can be used for several electronic applications.
The L99H92 automotive gate driver from STMicroelectronics provides an SPI port for programming and diagnostics, a charge pump, protective features, and two additional current-sense amplifiers for system monitoring.
Discover more about this dual half-bridge or single H-bridge pre-driver with EMI optimization, current sensing configurability and advanced diagnostics.
This compact board for evaluating window lift designs ensures high safety levels and includes an anti-pinch mechanism based on three different types of current sensing with adjustable gain for opening the window in adverse weather conditions, for example, in case of ice. The board also offers three diagnostic features to detect potential short-to-ground, short-to-battery, and open load conditions when the device is in the off state.