New coprocessor modules

Faster IoT innovation with ST67W, the first Wi-Fi coprocessor series

Enhanced design possibilities for consumer and industrial applications

Enhanced design possibilities for consumer and industrial applications

The ST67W611M1 modules provide a compelling and robust Wi-Fi 6/Bluetooth® Low Energy/Thread combo connectivity solution.

This solution offers seamless integration with any STM32 general-purpose microcontroller or microprocessor acting as the host running the user application. The ST67W series is the first step in the roadmap envisioned in the collaboration between ST and Qualcomm Technologies.

Samples of the ST67W611M1 will be available in Q1 2025.

Difference Difference Difference

Key features

  • Built on Qualcomm Technologies processor
  • Wi-Fi 6 / Bluetooth® Low Energy 5.4 qualified / Thread combo
  • Supports Matter protocol over Wi-Fi for future-proof connectivity
  • Up to 20 dBm output power
  • Wi-Fi and Bluetooth® Low Energy certification target
  • Embedded 4 Mbytes of flash memory with OTA capability
  • Embedded 40 MHz crystal
  • Integrated hardware cryptographic acceleration
  • PSA Certified Level One
  • Connectivity software integration within the STM32 ecosystem
Qualcomm integration Qualcomm integration Qualcomm integration

Key benefits

Fast time-to-market

• Best-in-class RF performance

• Minimal software development

• Simplified hardware integration

Perfect match for STM32 developers

• Integration with any STM32

• Self-contained RF capability for independent host MCU & MPU updates.

Long-term robustness

• Included in 10-year longevity program

Applications

Smart homes

Industrial IoT

Smart appliances

STM32Cube ecosystem support for seamless development

Expansion board

Affordable and RF-certified X-NUCLEO-67W61M1 expansion board.

Integrated

Fully integrated in STM32CubeMX and STM32CubeIDE.

Expansion

Dedicated X-CUBE-ST67W61 expansion package.