Stellar E automotive MCUs boost electrification applications
Arm-based ASIL-D MCUs with full ecosystem
-->
Designed to meet the enhanced digital control and high-performance analog requirements for the latest wide bandgap power technologies (SiC and GaN), Stellar SR5 E1 actuation MCUs are ideal for power conversion applications including on-board chargers and DC/DC converters as well as advanced motor control (traction inverter) applications.
The first microcontroller in the series, the SR5E1E7 is available in eLQFP176 package.
Ready-to-use, socket-based solution lets developers quickly start prototyping automotive applications including OBC, DCDC, motor control and many more.
Easily access high-resolution timers, DAC, SAR-ADC and SD-ADC connectors to evaluate the SR5 E1's control loop performance as well as FD-CAN, LIN, UART, I²C and SPI standard communication interfaces in addition to user LED and control buttons.
ST’s StellarStudio provides a complete framework to design, build, and deploy embedded applications. With its user-friendly graphical user interface (GUI), engineers can quickly develop embedded software using predefined software components. An application wizard module automatically resolves dependencies with error-free syntax.
StellarStudio is available for free download and includes real-life application example code.
Supporting all SPC5 and Stellar automotive MCUs, this compact in-circuit debugger/programmer reduces development cycles thanks to easy-to-use hardware and software fully integrated into StellarStudio and SPC5-STUDIO IDEs. StellarLINK provides an easy connection to our automotive MCUs and evaluation boards via the JTAG interface and comes with a virtual COM port interface for communicating with the MCU through a UART.StellarStudio is available for free download and includes real-life application example code.
SR5E1 line - 7 KW EV/HEV on-board-charger reference design
Quickly get started with out 7-kW OBC reference design (STDES-7KWOBC) based on Stellar SR5E1 automotive MCUs. A modularized design, it places a high priority on both efficiency and power density. It also shows how it is possible to manage efficiently the two stages PFC and LLC either with two separate MCUs or a single MCU thanks to the innovative timer capability and high performing ADC, comparator and high-resolution timer.
SR5 E1 line - Resolver sensor in electric motor control demo
This application note helps developers calculate electric motor speed and angle values for electric vehicles where sensing and/or controlling speed and rotor position are a fundamental requirement. It describes in detail how to configure Stellar E1 MCU peripherals for speed and rotor position calculation, using a resolver sensor, implemented in the SR5 E1 motor control tool kit.
Artificial Intelligence (AI) plug-in for StellarStudio helps create innovative edge AI automotive solutions
with much lower data transmission loads, new application capabilities and increased efficiency