New ultra-low power MCUs

STM32U0: unlock design freedom in entry-level, battery-operated devices

stm32u0-mcu

The ideal combination between energy consumption, integrated features, and cost​

The ideal combination between energy consumption, integrated features, and cost​

Based on the Arm® Cortex®-M0+ core, the STM32U0 series offers more freedom to optimize design for entry-level, battery-powered applications. It provides high integration, reducing BoM costs and making it an attractive option for cost-conscious customers. ​

The STM32C0 provides significant energy efficiency, delivering up to 50% overall energy savings compared to the previous generation.

Key benefits

Energy savings​

  • Best-in-class static consumption.​

  • Many ultra-low-power modes for greater flexibility.

High Compatibility​

  • Benefitting from the STM32 development ecosystem

  • Pin-to-pin compatible with several STM32 products

Cost effectiveness

  • Lower BOM costs thanks to high integration.​

  • Attractive price point.

Key features

  • LCD segment display controller
  • Analog : DAC, ADC, OPAMP, COMP
  • Automatic calibrated MSI internal oscillator
  • ART accelerator with dedicated cache
  • Flash memory from 16 to 256 Kbytes and SRAM from 12 to 40 Kbytes
  • AES: 128/256-bit key encryption hardware acceleration
  • Essential security set for firmware code protection (OTP, HDP, WRP, RDP, MPU)
  • Password-based regression (128-bit PSWD)
  • Targets PSA Certified Level 3 & SESIP3

Suitable for many applications

Industrial

  • Thermostats
  • Smoke detectors
  • Heat cost allocators
  • Door locks

Smart metering

  • Water
  • Gas
  • Electricity meters
  • Smart home gateways

Medical

  • Insulin pumps
  • Glucose meters

Consumer

  • Activity trackers
  • GPS
  • Headphones

Get started

PoM-U0-KPPsl1mobile

$10.75 per unit

NUCLEO-U031R8

A compact and cost-effective development board ideal for basic applications with limited memory and connectivity need.

U0sl2

$10.75 per unit

NUCLEO-U083RC

A versatile development board offering enhanced memory, connectivity, and peripheral options for more complex and demanding applications

u0 sl3

$20.85 per unit

STM32U083C-DK

Enabling ultra-low-power designs and typical use cases​. Comes with 256 Kbytes of Flash in LQFP80​.

On-demand webinar

Unlock power efficiency and strengthen security with the new STM32U0 MCUs