Achieve reliable wireless performance with the compact, energy-efficient STM32WB0 MCUs

stm32wb09 wb09-package

Build cost- and power-efficient wireless applications

Build cost- and power-efficient wireless applications

Certified for Bluetooth® Low Energy 5.4, the STM32WB0 microcontroller series provides high wireless performance, extended battery life for IoT devices, and streamlined development thanks to an extensive wireless design ecosystem.

What STM32WB0 offers

high wireless performance

High wireless performance

  • Best-in-class radio for robust and stable connectivity​
  • State-of-the-art radio power efficiency​ 
  • Power control options
cost effectiveness

Cost effectiveness

  • Affordable price point
  • High integration in tiny packages
  • Enables 2-layer PCBs
Fast development

Fast development

  • STM32Cube framework  
  • RF reference designs, IPD chip for easy impedance matching​ 
  • Bluetooth® Low Energy and Mesh stacks, software, tools, and resources.

Key features

  • Bluetooth® Low Energy 5.4
  • Arm® Cortex®-M0+ core
  • 192 Kbytes of flash memory and 24 Kbytes of RAM
  • + 8 dBm max output power
  • 2 Mbps data rate, long-range Bluetooth® Low Energy (Coded PHY), advertising extension
  • Angle of arrival/Angle of departure
  • Up to 128 connections
  • Integrated balun and HSE
  • Sleep current consumption down to 800 nA
  • Operating temperature -40 to +105°C

Add wireless connectivity to embedded applications

Discover the STM32WB0 network processor, the most affordable wireless STM32 device.

Suitable for many applications

Industrial

Industrial

  • Electronic shelf labeling solutions
  • Point of sales information (proximity marketing)
Smart homes and security

Smart homes and security

  • Networked lighting control
  • Thermostats
  • Sensors
  • Digital keys
IoT and smart things

IoT and smart things

  • Activity and asset trackers, smartwatches
  • Item finding devices
  • Personal property tags
  • Headphones and hearing aids

Get started

WB07CC

$29.40 | unit

NUCLEO-WB07CC

Explore the STM32WB07CC MCU featuring 256 Kbytes of flash memory in a VFQFPN48 package.

NUCLEO-WB09KE

$23.28 | unit

NUCLEO-WB09KE

Start prototyping using the STM32WB09KE MCU offering 512 Kbytes of flash memory in a VFQFPN32 package.

NUCLEO-WB05KZ

$20.33 | unit

NUCLEO-WB05KZ

The STM32WB05KZ MCU offers 192 Kbytes of flash memory in a VFQFPN32 package. Available soon in 2024.

X-NUCLEO-WB05KN1

$20.33 | unit

X-NUCLEO-WB05KN1

Use this expansion board based on the STM32WB05KN network coprocessor to add wireless connectivity to existing applications.

STM32 Explore | On-demand webinar

Increase wireless performance and power efficiency with the cost-effective STM32WB0 MCUs