40 V and 100 V N-channel STripFET F8 Power MOSFETs

AEC-Q101 qualified

Low-voltage MOSFETs for automotive applications

Low-voltage MOSFETs for automotive applications

Featuring an enhanced trench gate structure, the automotive STripFET F8 products ensure a state-of-art figure of merit for very low on-state resistance while reducing internal capacitances and gate charge for faster, more efficient switching. Cutting both on-resistance and switching losses while optimizing body-diode properties, STripFET F8 technology saves energy and ensures low noise in power conversion, motor control and power distribution circuits. The STL305N4F8AG opens the market on automotive 40 V standard-level STripFET F8 MOSFETs.

48 V Mild Hybrid Systems

48 V mild hybrid systems

Automotive motor control

Heating system

Heating system

Braking systems

Braking systems

Why choose the Automotive STripFET F8 MOSFETs?

The STripFET F8 series is engineered to cater to a variety of automotive application requirements with its adaptable voltage options and customized feature levels. It provides:
 

  • 40 V option: perfect for lower voltage automotive applications demanding high efficiency and a compact design.
  • 100 V option: suitable for higher voltage automotive applications where durability and reliability are crucial.
     

Furthermore, the series provides both standard-level and logic-level driving capability

High current capability

High current capability

Increased SOA ruggedness

Low electromagnetic noise

Low electromagnetic noise

Compliance to automotive EMC standards

Reliability and robustness

Reliability and robustness

Enhanced performance under harsh operating conditions

Flexible voltage choices

Flexible voltage choices

Address applications with different supply voltages

Explore the latest 40 V standard-level STripFET F8 MOSFETs

STL305N4F8AG: automotive N-channel 40 V

STL305N4F8AG: automotive N-channel 40 V in a PowerFLAT (5 x 6 mm) package

STL305N4F8AG: automotive N-channel 40 V in a PowerFLAT (5 x 6 mm) package

  • High reliability for automotive use
  • Exceeds AEC-Q101 standards
  • High efficiency and power density
  • Low switching losses, fast times
  • Space-saving, excellent thermal performance
  • Wettable flank package

Recommended resources

Automotive STripFET F8 devices flyer

Automotive STripFET F8 devices

Automotive STripFET F8 devices

ST’s low-voltage MOSFETs reduce both on-resistance and switching loss while optimizing body-diode properties for very low noise during switching