Are you tired of dealing with time consuming design challenges to optimize system requirements and performance? Look no further than our new STSPIN9 devices for brushed DC and stepper motors.
With these innovative devices, you can now design motor drive systems that are not only smaller (5 x 5 mm) but also more efficient. Our devices come in a wide voltage operating range, with multiple driving modes, two embedded current controls methods, making them highly scalable and perfect for a wide range of applications. Plus, with our comprehensive ecosystem, including easy-to-use evaluation boards, software, and documentation, you'll be able to accelerate your development process and get your system up and running in no time.
STSPIN9 devices can be used in a variety of domestic and industrial applications. These include factory automation systems, textile machines, industrial and home robots, stage lighting, ATM and money handling machines, antenna controllers, vending machines, and most common home and industrial appliances.
Designed for use in a variety of applications from domestic to industrial systems, STSPIN9 devices feature a wide input voltage range of 5 to 58 V range making it suitable for driving brushed DC motors and bipolar stepper motors.
Embedding system protection features including overcurrent, overtemperature and short-circuit protection, and low bus-voltage detection with under-voltage lockout (UVLO), these devices also integrate two operational amplifiers for current sensing that provide accuracy on design performance. STSPIN9 devices also support up to seven driving methods in parallel mode for higher design flexibility and scalability while streamlining the bill of materials.
58 V, 4.5 A bipolar stepper or dual full-bridge motor driver with high frequency PWM control.
Housed in compact 7 mm x 7mm VQFPN48 packages this optimized size ensures easy integration in systems with optimum efficiency tailored for a variety of domestic and industrial applications.
58V, 5A full-bridge motor driver IC with current regulation and seven driving methods.
Housed in compact 5mm x 5mm VFQFPN32 packages this optimized size ensures easy integration in systems with optimum efficiency tailored for a variety of domestic and industrial applications.
Affordable and easy-to-use evaluation boards are available to accelerate development using these devices. The EVSPIN948 drives up to two motors using the STSPIN948, while the EVSPIN958 drives a single motor with the STSPIN958. Each is designed for
use as an expansion card and is compatible with most STM32 Nucleo boards as well as the Arduino® UNO R3 connector.
In this on-demand webinar, we review the different configuration modes that make STSPIN9x a suitable solution for DC and stepper motors, as well as how to balance power losses and EMI, setting a proper output slew rate. You also hear about the new STSPIN Studio 2.0, a GUI that helps you easily run your motors in just a few seconds. You will learn:
This comprehensive reference guide presents the ST portfolio of products and solutions dedicated to motor control. The brochure also includes application recommendations and information on additional developer resources.
This selection guide presents the complete ST portfolio of products and solutions dedicated to motor driver ICs. It provides an overview of all STSPIN motor drivers and the ecosystem to support design-in and shorten time-to-market.