The most cost-effective decimeter-level accuracy GNSS solution
for Industrial and IoT applications
Solution designers are often forced to choose professional Global Navigation Satellite System (GNSS) devices to provide higher positional accuracy for location-based industrial applications. However, these devices are relatively expensive and can significantly impact the overall costs.
The Teseo-LIV4F can achieve positioning accuracy down to 30 cm thanks to the cloud-based GNSS corrections service by Swift Navigation (Skylark Dx).
Teseo-LIV4F in combination with the Skylark Dx service offers:
This partnership offers one-month Skylark DX precise positioning service trial subscription to guarantee any ST customers can evaluate the solution performance using the Teseo-LIV4F module on their project or platform market solution.
Get trial promotion code from our SWIFT navigation partner page.
*To obtain a six-month free trial license, please contact your local ST sales office
To help you to achieve high accuracy positioning using the Teseo-LIV4F dual band GNSS module and the Swift Navigation (Skylark Dx) service, download our application note (AN6149).
| Description | Type | Start your project |
---|---|---|---|
EVB-LIV4F | TESEO-LIV4F dual-band module evaluation board | Evaluation board | |
TESEO-SUITE | It is a powerful PC Tool able to manage all the capabilities of ST Teseo GNSS solution. | Software | |
Teseo-LIV4FSW | Firmware for Teseo-LIV4F tiny dual-bands GNSS module | Firmware | |
X-NUCLEO-LIV4A1 | GNSS expansion board based on Teseo-LIV4F module for STM32 Nucleo | Expansion board | |
Skylark DX service | Sign up for a Skylark DX account at Swift Navigation web page using the promotional code. | Service |