The STM32U5F9/U5G9 enables you to create and run complex UIs on microcontrollers with a high-level of integration, reducing the need for external components.
Easily prototype your applications with state-of-the-art energy efficiency and stunning, optimized graphics rendering powered by the 2.5D NeoChromVG accelerator, Chrom-ART Accelerator, and Chrom-GRCâ„¢ MMU.
TouchGFX now supports the NeoChrom GPU 2.5D accelerator to help with scalability and animations. This new processing unit optimizes animations such as flips, spins, scaling and more, vastly increasing the number of frames per second.