ST@electronica China 2023

July 11th - 13th

Post Event Highlights

ST creates technology for a sustainable world, in a sustainable way

You helped us achieve great success at electronica China 2023!

ST achieved strong presence at electronica China 2023, attracting more than 2,000 visitors over the three-day event. Under the theme of “ST creates technology for a sustainable world in a sustainable way”, ST showcased its first-ever "Sustainability Technology Zone" in China, emphasizing the company’s long-term commitment to boosting sustainability by innovative technologies. In addition, visitors were treated to an array of cutting-edge solutions with over 50 demonstrations covering Smart Mobility, Power & Energy, and IoT & Connectivity, and two keynote speeches on Automotive and Edge AI. ST also leveraged the platform to strengthen employer branding, drive Diversity, Equity, and Inclusion initiatives as well as support HR recruitment campaigns through various onsite interactions.

Explore our innovations of Sustainability, and solutions covering Smart Mobility, Power & Energy, Internet of Things & Connectivity

Sustainability

Electric Vehicle Traction Inverter

The ST traction inverter is the key component of the electric drivetrain system in electric vehicle which is responsible for driving the traction motor

X in 1 Powertrain Domain Controller

The X in 1 Powertrain Domain Controller is the integration of the power system control components of EV, including the following components: Traction inverter, VCU, BMU, OBC, DCDC

22KW OBC & DCDC Combo

22KW OBC is new generation faster battery charging and DCDC converter highly integration solution. High efficiency, high power density, cost down request

Smart Mobility

Zonal Control Unit

ZCU - Bridge between automotive central computer and traditional signal-based ECUs. Based on ST's comprehensive auto-grade products. Support SOA with DDS protocol & FOTA

Global and Rolling Shutter for DMS/OMS

The Vx1940 is a 5.1Megapixel, 2.25μm global and rolling shutter image sensor designed for in-cabin monitoring. A specific suite of ISP features and RGB-NIR 4x4 color filter arrays make it the best and most versatile solution for automotive in-cabin applications

OLED Interaction Display Solution

OLED high-resolution digital intelligent interactive lights and digital taillights. It uses a 32-channel OLED driver chip L99LDLH32 to drive multiple high-pixel OLED panels in a distributed way. The driver board communicates with the intelligent interactive light ECU through a unique CAN-FD Light protocol, achieving personalized programmable display, supporting left and right turn signals, holiday themes, music rhythm and more

Power & Energy

Precision Position Control

This precision position control is based on STSPIN32G4 with STM32G431VBx3 and a triple HB gate driver, STDRIVE101 able to efficiently drive any additional 3phase BLDC motor

30kW PFC for EV Charger

Digital power solution for 30kW 3phase AFE rectifier based on 3-level Vienna topology. The platform uses SCT018W65G3AG & STPSC40H12C with STM32G474RE digital control

30kW 3phase LLC for EV Charger

Digital power solution for 30kW DC-DC based on 3phase LLC topology for EV charger module. The platform uses SCT025W120G3-4AG & STTH60RQ06W with STM32G474 digital control

Internet of Things & Connectivity

Smart Factory Automation System

With the PLC, we use the IO-Link Digital Inputs and Sensors, to control the related Digital Outputs and actuators, the HMI displays the IO Status, Actuator working status and Sensor Values. The IO-Link data can be uploaded to cloud server by ST sub-1GHz MCU STM32WL based Lora network. In the meanwhile, the PLC can be controlled remotely by cloud service

Wireless Connectivity Demo System

ST Wireless Product & Application demo System is a multimedia system based on NFC and BLE technology. When the ST25R3916B NFC reader detects the ST25TV NFC tag selected by the viewer, the system automatically demonstrates ST wireless products and applications for the audience. Communication between master and slave device is accomplished through the Bluetooth connection of the 2.4GHz SOC chip BlueNRG

NFC makes things more connected

ST25 family opens the door to many possibilities for brands to connect with their customers

Internet of Things & Connectivity

STM32MP13 HMI Solution

STM32MP13 HMI solutions including OpenSTLinux + QT, OpenSTLinux + LVGL, Bare-metal +LVGL can quickly help users achieve industrial HMI application. With the support of rich peripherals of STM32MP13, the needs of unified industrial application platform can be met easily

Wireless Connectivity Solution

With flexible BLE central-peripheral and powerful multi-connection function, STM32WBA extends star-like network communication with low latency and low power in addition to the conventional point-to-point communication. This meets customers' demand for wider communication coverage

Smart Camera

ST’s Global shutter  sensors offer a perfect solution for efficient “Hello” login and computer vision. VD56G3 (1.5Mp) can stream motion vectors with or without image, making SLAM or odometry computation more efficient

Demo video playback

Zonal Control Unit Solution
Inclinometer Demo
Power Solution Based on SiC Devices and STM32G4
ST Global Shutter Image Sensor VD56G3
Qi Wireless Charging Demo
ST60-DP Tablet Contactless Extended Display

Looking for a new career opportunity?

As a global company, present in more than 35 countries, we offer a diverse working environment with 50,000 people and 115 nationalities working together as one team. We are convinced that Diversity, Equity, and Inclusion enable innovation and stakeholder engagement, as well as personal and Company growth. Working at STMicroelectronics means working every day to shape a more sustainable world for the future and to create useful, positive, and innovative technologies.

Join our team. Check out our