In-person event

CES 2024

Smart Mobility

Smart Mobility

Life of Silicon Carbide material from Sand to Power Conversion Solutions

Life of Silicon Carbide Material from Sand to Power Conversion Solutions

Life of Silicon Carbide Material from Sand to Power Conversion Solutions

View the material components of ST Silicon Carbide Power Transistors and Modules in a progressive display from raw ingots through to advanced design concepts.

  • ST is the market leader in Silicon Carbide manufacturing and market knowledge
  • Innovation is at the heart of ST's success with SiC
  • New SiC power module form factors are enabling new engineering ideas for EVs

ST product: M1F45M12W2-1LA

ASIL-B Precise Positioning with Swift Navigation

ASIL-B Precise Positioning with Swift Navigation

ASIL-B Precise Positioning with Swift Navigation

See ST’s end-to-end positioning solution for safe ADAS or Autonomy. From ST and Swift Navigation, the solution includes ST’s ASIL-B 6-axis IMU, TeseoAPP multiband GNSS chipset & Swift Starling positioning and Skylark corrections.

  • High precision functional safety to enable assisted and autonomous driving
  • Reliable accuracy even in challenging driving conditions
  • Portable safety software library allows scalability to triple frequency solution

ST products: ASM330LHB

CES 2024

AI-based Intrusion Detection

AI-based Intrusion Detection

Advanced intrusion detection of cyber-attacks based on AI implementation enabled by Stellar 32-bit Arm®-based Automotive MCUs, with dedicated HW acceleration and integrated cybersecurity.

  • AI-based algorithm for enhanced detection
  • Efficient implementation on Stellar Arm® MCU designed for real-time, safety critical applications
  • Combining AI, HW acceleration, and efficient processing to detect intrusion

ST products: SR6Gx, SR6Px

Monocular RGBIR 3D perception camera

Monocular RGBIR 3D perception camera

Monocular RGBIR 3D perception camera

AIRY3D's DepthIQ technology transforms ST's VB1940 into a true single-sensor 3D solution (RGB-IR), providing simultaneous 2D images and depth data, which can be post-processed independently.

  • 2D and depth from a single sensor
  • No impact on camera BoM and mechanical integration
  • Real-time processing with high frame rate & resolution

ST products: VD1940

Precise Navigation using Teseo5MCM chipset and Teseo LIV4FM module

Precise Navigation using Teseo5MCM chipset and Teseo LIV4FM module

Precise Navigation using Teseo5MCM chipset and Teseo LIV4FM module

Teseo V and LIV4FM provides precision navigation using Cellular or L-band or DGNSS Correction Data in GNSS challenged environments.

  • Precise navigation using Teseo5MCM in challenging  conditions with L-band or Cellular corrections
  • LIV4FM Module provides precise navigation for  agriculture, industrial, and consumer applications.
  • Teseo V and LIV4FM provide precise positioning  for ADAS, drones, agriculture, and robotics

ST products: STA8135GALIV4FM

Digital Car Audio Solutions

Digital Car Audio Solutions

Digital Car Audio Solutions

Next-gen digital car audio amplifier solutions offer best in-class performance, diagnostics, and protections for infotainment, telematics and premium audio applications. 
  • Next-gen digital car audio amplifier solutions offer best in-class diagnostics, and protections
  • New Open load in play detection for safety applications
  • Temperature and Current Sensing offer flexible and best in class diagnostics

ST products: HFDA801A

 

 

Digital Car Audio Solutions

Digital Key System

Digital Key System

End-to-end solution for CCC R2 & R3 digital key system, with STSAFE-V500 Secure Element (SE) enabling secure car access with NFC, BLE and UWB.

  • CCC R2 & R3 SE provides key management for NFC/Bluetooth® LE communication, and UWB secure ranging
  • Multi-application solution based on Open Java Card OS and Certified ST33K-A Automotive Grade HW

ST products: STSAFE-V500, ST25R3920B

 

EV Battery Passport Secure Element

EV Battery Passport Secure Element

EV Battery Passport Secure Element

Secure Element for Battery Passport static and dynamic parameters storage

  • Compliant with EU Battery Passport regulation
  • Secure local storage of Battery Passport data, including state of health 
  • NFC-enabled secure element for convenient passport data retrieval

ST products: STSAFE-V100-PASS "See your ST representative for information"

Efficient e-motor control & predictive maintenance

Efficient e-motor control & predictive maintenance

Efficient e-motor control & predictive maintenance

AI used to predict some real-time parameters that cannot be measured and anticipate potential e-motor mechanical issues caused by wear through anomaly detection & vibration recognition​

  • Stellar E Automotive MCU, powered by ST Edge AI,  assures best motor control capabilities
  • AI can be used to predict  real-time parameters, such as the temperatures of magnets within the rotor crucial for the e-motor control strategy, that cannot be measured
  • AI can anticipate potential e-motor mechanical issues caused by wear through anomaly detection & vibration recognition​

Advanced E-Fuse technology for Power Management

Advanced E-Fuse technology for Power Management

Advanced E-Fuse technology for Power Management

ST's next-generation solid-state fuse drivers (Smart E-fuse) enable a high level of functional safety and power management in 12/24/48 V systems.

  • High side switching capability with built-in fuse emulation, diagnostics, and self tests
  • Reduces weight and cost of wire-harness networks, and the need for user accessible fuse-boxes
  • E-Fuse family comes both with and without integrated power FETs for cost and space optimization

ST products: VNF1248F

CES 2024HV Combo OBC+DC/DC for EV

HV Combo OBC+DC/DC for EV

HV Combo OBC+DC/DC for EV

The HV Combo is a high voltage solution covering 400v/800v and 11Kw / 22Kw worldwide market needs for the Electric Vehicles battery. 

  • The HV Combo is a All-in-one power conversion solution covering 400v/800v and 11Kw/22kw market needs
  • Flex Gen1 uses STMicroelectronics SiC FET offering great switching/termal performance. Samples available
  • The Gen2 will have 30% volume reduction using Arm 32-bit MCU and wide-bandgap materials

ST products: STC025W120G3-4AG, SCT040W120G3-4AG, SPC584B70E3NMC0X, STPS1150AY, STTH208UFY, SM6T27CAY, M95256-DRW3TP, STL225N6F7AG

GaN for eMobility Compact Energy Saving Technology

GaN for eMobility: Compact Energy-Saving Technology

GaN for eMobility: Compact Energy-Saving Technology

A 7.4kW/800V EV on-board charger modlule enabled with new ST GaN technology for smaller, lighter, and more efficient power conversion.

  • GaN enables a dramatic size, cost and performance increase
  • ST is introducing high performance discrete GaN technology in 2024
  • The roadmap for GaN will push EV innovation through the years

ST products: SGT65R65AL

Automotive Grade Integrated 48V-12V DC-DC Converter module in GaN

Automotive Grade Integrated 48V-12V DC-DC Converter module in GaN

Automotive Grade Integrated 48V-12V DC-DC Converter module in GaN

STi2GaN is a new generation technology platform that optimizes efficiency and packaging for high power electronics due to tight integration of power and logic in ultra low inductance packages.

  • Integration of digital logic, gate driver, and GaN power stage for improved efficiency
  • Modular 900W power blocks for scalable power architectures
  • Ultra-small pacakages with high frequency operation and reduced parasitic inductances

ST products: IG1BC01A