CES 2024
Cloud-connected Autonomous Devices
Cloud-connected Autonomous Devices
Accessory Identification, brand protection, product configuration, usage logging, end user experience
Explore several examples of advanced human to machine interaction based on STM32 microcontrollers and microprocessors with graphics capability
Leveraging the AWS IoT FleetWise service, this demonstration exhibits the cost-effective STM32MP13 microprocessor running FleetWise Edge Agent software with OpenSTLinux.
NFC-enabled sensor node with inertial MEMS sensors, STM32 microcontroller and an ST25 dynamic NFC tag. In sensor data processing indepentent from MCU enables low power continuous asset monitoring.
ST products: LIS2DUXS12, ST25DV64KC-JF6D3, STEVAL-SMARTAG2
Advanced gesture recognition with RGB Camera. The demo features a Neural Network optimized for next gen STM32 AI HW solution thanks to STEdge.AI Core Command Line Interface (CLI).
ST products: STM32N6
ST products: STM32N6
Animal welfare is crucial in preclinical research, and Tecniplast has created an AI-based audio/video surveillance system on HW-accelerated STM32N6 to enhance the animals' living standards.
ST products: STM32N6
Next-generation ultra low power Arm® Cortex® M0+, our STM32U0. Maximizing battery life for IoT Consumer/Industrial applications while offering high end device security and more autonomous peripherals.
ST products: STM32U0 (Contact your ST representative for more information)
Utilizing both our STM32U0 and STSAFE, customers can efficiently protect their “brand” by securely authenticating accessories to ensure approved devices are used within their device ecosystem.
ST products: STM32U0, STSAFE (Contact your ST representative for more information)
eSIM for IoT with RSP (Remote SIM provisioning) capability under GSMA SGP.32 standard. RSP for IoT to address unattended UI-less devices. Download and manage carrier profiles over the air.
ST products: ST4SIM-300, STM32, ST87M01 (Contact your ST representative for more information)
Fusion of high-resolution RGB camera and 0.5 Mpixels iToF depth sensor targeting AR/VR and industrial applications.
ST product: VD55H1
Explore ST's innovative 60GHz transceiver technology as it is used to transfer highspeed camera data, up to 4Gbps, across a rotating joint using a single RF lane of ST60 and a low cost slipring.
ST product: ST60A2
Next-gen AI-powered STM32 tracking people in realtime for Gimbal
ST products: STM32N6
ST products: STM32N6
ST latest barometric pressure sensor delivers precise, vertical location data indoors and in urban environments thanks to ST partner NextNav's 3D geolocation technology.
ST products: LPS22DF, STEVAL-MKBOXPRO
Industrial development kit and related ecosystem software enables retrofitting an existing asset. Vibration sensors and an ultrasound microphone are used for anomaly detection and condition monitoring.
ST products: ISM330ISN, IMP23ABU, STEVAL-STWINBX1