In-person event

CES 2024

Cloud-connected Autonomous Devices: Smart Building

Cloud-connected Autonomous Devices: Smart Building

NFC Access Control

NFC Access Control

NFC Access Control

Security system that opens a door using a ST31 biometric smart card that is read by an ST25R NFC Reader that verifies the user’s authenticity and, if the user is registered to enter, unlocks the door.

  • NFC enabled Digital Key Solution enables access control for  smart homes, buildings, offices and hotels
  • Uses NFC close-range contactless technology
  • Demonstrates biometric smart card as a means of identification

ST products: ST25R, ST31,STM32G0

Low-power water-meter reader

Low-power water-meter reader

Low-power water-meter reader

Discover how ST ultra-low power camera can reduce the overall power consumption of the smart meters using I3C communication, for efficient IoT node and sustainable industrial metering 

  • Low power & cost effective: Based on latest generations of camera and microcontroller
  • Easy integration: I3C reducing PCB complexity and cost (enabling retrofit to legacy)
  • Always-on:  Allows battery-powered camera solution

ST products: VD55G1

PM2.5 air quality monitoring with FlightSense™

Air Quality Monitoring with FlightSense™

Air Quality Monitoring with FlightSense™

This demo utilizes ST Time-of-Flight sensors to measure PM 2.5 particle concentration and provide real-time data on air quality

  • Integrated design: Ultra compact solution with no need for measuring chamber or fan
  • Connected: Accurate and real-time providing actionable data
  • Feature rich: Includes all key FlightSense features and benefits

ST products: Contact ST representative

Immersive ski game using advanced 256-zones Time-of-Flight

Immersive ski game using advanced 256-zones Time-of-Flight

Immersive ski game using advanced 256-zones Time-of-Flight

ST's newest 256-zones Time-of-Flight sensor tracks body position to unlock new interactions on gaming interfaces.

  • Privacy: 100% private body tracking solution
  • Reliable sensing: Fast and accurate depth measurements
  • Small form factor: Easy to integrate into customer devices

ST products: Contact ST representative

MEMS Sensors wearable solutions enhancing human-device interaction

MEMS Sensors wearable solutions enhancing human-device interaction

MEMS Sensors wearable solutions enhancing human-device interaction

Motion MEMS sensors with advanced features including Sensor Fusion Low Power, vertical Analog Front End, Machine Learning Core and Intelligent Sensor Processing Unit enhance human-device interaction

  • IMU embedding low power sensor fusion algorithm provides 6-axis game rotation vector as quaternions
  • In sensor data processing options with Machine Learning Core and Intelligent Sensors Processing Unit
  • Neural Biosensing sensor: Gesture Control for wrist worn devices

ST products: LSM6DSV16X, LSM6DSV16BXLSM6DSO16ISSTEVAL-MKBOXPRO, STWLC38

Matter Unified Smart Home Connectivity between different manufacturers and ecosystems

Matter Unified Smart Home Connectivity between different manufacturers and ecosystems

Matter Unified Smart Home Connectivity between different manufacturers and ecosystems

STM32WB is a solution for Matter which brings seamless device interoperability in smart homes. Smart assistants like SmartThings and Homepod, smart phones & electronics controllers are MATTER enabled

  •  Matter creates a seamless network for smart home devices
  • Control devices on different fabrics using Multi-Admin capabilities
  • Easy device setup via comissioning with a QR code

STproducts: STM32WB55RG,STM32MP135F

Auracast™, Bluetooth® LE Audio Evolves

Auracast™, Bluetooth® LE Audio Evolves

Auracast™, Bluetooth® LE Audio Evolves

Explore Bluetooth® LE Audio with Auracast™ & STM32WBA solution. Auracast™ enables audio boradcast capabilities to Bluetooth® LE devices and opens up new use cases like shared audio experiences and assistive listening.

  • Next generation Bluetooth® LE audio is capable of easily switching between different sources.
  • No pairing required
  • Broadcast to an unlimited number of in-range Auracast™ receivers.

ST products: STM32WBA55 (Available in Jan 2024)

Amazon Sidewalk Wide Area Network

Amazon Sidewalk Wide Area Network

Amazon Sidewalk Wide Area Network

Amazon Sidewalk brings wide area connectivity to devices without the need for cellular connections. The STM32WBA and STM32WL enable low-bandwidth, long distance communication.

  • Amazon Sidewalk is a secure community network using Amazon Echo & Ring devices
  • Multi-band wireless network with Bluetooth® LE for short range and LoRa for long range communication
  • Connect IoT devices to AWS cloud

ST products: STM32WBA52STM32WL55

AI Accelerated Processor

AI Accelerated Microprocessor

AI Accelerated Microprocessor

ST's latest processor, the STM32MP2 combines powerful 64-bit ARM Cortex A cores with AI, multimedia, and graphics acceleration.  This demo exhibits face recognition in a video doorbell application.

  • STM32MP2 Microprocessor with AI, multimedia, and graphics acceleration.
  • High performance, industrial grade, Linux-based microprocessors

ST products: STM32MP25, STPMIC2 (Coming soon. Contact your ST representative for more information.)