MWC Shanghai

Demonstrations. 30+ Innovative products/demos showcased.
Innovation. 10 Applications and solutions shared.
Network. 50+ Experts on site.
Our technology starts with You.
STM32WBA55 BLE audio demo
eSIM for IoT demo
Emerging NFC application in Africa market (Kaios feature phone demo)
Built-in ST LSM6DSV16X for attitude recognition
Air Quality Monitoring with Flightsense™
AI, Graphic solution based on STM32MP25
100W Laptop Wireless Charging
STM32U0 offers significant energy savings and a longer usage life of battery.
The STM32MP25 has rich multimedia and AI functions, coupled with rich connectivity peripherals, making it very suitable for applications such as hi-end HMI and Edge AI.
This solution, with STM32WBA55 ultra-low power BLE5.4 SoC, provides real-time call and audio sharing in various scenarios
A low-cost end-to-end transit ticket solution based on a feature phone, powered by KaiOS and ST54L. It supports query and deduct fees from physical transit cards and transit card emulation from feature phone.
ST4SIM-300 is ST’s first eSIM based on GSMA eSIM for IoT specification and its Remote SIM Provisioning capability ideally suits the small devices without a user interface.
Inside LSM6DSV16X which features new architecture for in-the-edge processing and Qvar sensing, and it enables sensor fusion low power on-the-fly self-configuration.
The VL53L8MA, attain rapid, precise, and seamlessly integrable AQI air quality measurement with ST’s 4th-generation FlightSense™ ToF sensor.
VL53L9 is a state-of-art true integrated 3D LiDAR camera module, suitable for 3D sensing applications including smartphone, VR and Robotic vision.
STDES-3kWTLP is a reference design based on Gen3 SiC MOSFET, STM32G4 and digital power approach to address 5G telecom power application with totem pole PFC and FB LLC topologies.
This is high-efficiency and compact 100W wireless charging for laptop, which is WPC Qi 1.3.3 compatible with security profile and can support up to 100W output with ST proprietary protocol (STSC).
No. 2345, Long Yang Road, Pudong New Area, Shanghai, China
STMicroelectronics is a diverse, global high-tech company that operates in a responsible and sustainable way.
Whether you are working in production or engineering, developing technologies and products or supporting our customers, you have a role to play.