Save the Date
The theme of this year's event remains 'Powering Your Innovation' and you will be able to preview and personally experience the latest technologies, inspiring applications, and successful partnerships.
Agenda | Speaker | |
Opening | Allan Lagasca, Head of Automation Competence Center, Marketing Director for Industrial Products, PDSA, APeC & China, STMicroelectronics | |
Keynotes | Jean-Marc Chery, President & Chief Executive Officer, STMicroelectronics | |
Speech | Jerome Roux, President, Sales & Marketing. STMicroelectronics | |
Industrial Strategy – Asia | Francesco Muggeri, VP of Marketing & Applications, Power Discrete & Analog, APeC & China, STMicroelectronics | |
Panel Discussion – Products Highlights | Moderator: Johnson Cao 1.Microcontrollers 2.Power Discrete 3.Analog 4.MEMS | |
Tea Break / Guests Viewing of Demos | ||
Industrial Competence Centers - Application Solutions & Demonstration | Competence Centers (CC) Moderator: Dino Costanzo - Automation CC - Motor Control CC - Power & Energy CC | |
Customer Testimonial | Mr Woodey Wu, VP & R&D Director Shenzhen Growatt New Energy CO.,LTD. | |
Customer Testimonial | Mr Ray Qin, R&D VP Dongguan Poweramp Technology Limited |
Agenda | Speaker | |
Opening | Allan Lagasca, Head of Automation Competence Center, Marketing Director for Industrial Products, PDSA, APeC & China, STMicroelectronics | |
Keynotes | Jean-Marc Chery, President & Chief Executive Officer, STMicroelectronics | |
Speech | Jerome Roux, President, Sales & Marketing. STMicroelectronics | |
Industrial Strategy – Asia | Francesco Muggeri, VP of Marketing & Applications, Power Discrete & Analog, APeC & China, STMicroelectronics | |
Panel Discussion – Products Highlights | Moderator: Johnson Cao 1.Microcontrollers 2.Power Discrete 3.Analog 4.MEMS | |
Tea Break / Guests Viewing of Demos | ||
Industrial Competence Centers - Application Solutions & Demonstration | Competence Centers (CC) Moderator: Dino Costanzo - Automation CC - Motor Control CC - Power & Energy CC | |
Customer Testimonial | Mr Woodey Wu, VP & R&D Director Shenzhen Growatt New Energy CO.,LTD. | |
Customer Testimonial | Mr Ray Qin, R&D VP Dongguan Poweramp Technology Limited |
Demo Unit | Company | ST Product | Introduction |
No result found | |||
IO-Link and industrial pneumatic system | STMicroelectronics | STM32G071CBT6, L6364, ISO8200, TVS | Air valve and air cylinder are the main components in industial product line. This demo shows a mini industrial pneumatic system, including PLC, IO-Link Master, IO-Link Air Valve Actuator, Air cylinders, Especially, the IO-Link 32-Ch actuator is a total ST solution based on actual application. |
Air valve and air cylinder are the main components in industial product line. This demo shows a mini industrial pneumatic system, including PLC, IO-Link Master, IO-Link Air Valve Actuator, Air cylinders, Especially, the IO-Link 32-Ch actuator is a total ST solution based on actual application. | |||
A1 IO-Link and industrial pneumatic system | STMicroelectronics | STM32G071CBT6, L6364, ISO8200, TVS | Air valve and air cylinder are the main components in industial product line. This demo shows a mini industrial pneumatic system, including PLC, IO-Link Master, IO-Link Air Valve Actuator, Air cylinders, Especially, the IO-Link 32-Ch actuator is a total ST solution based on actual application. |
Air valve and air cylinder are the main components in industial product line. This demo shows a mini industrial pneumatic system, including PLC, IO-Link Master, IO-Link Air Valve Actuator, Air cylinders, Especially, the IO-Link 32-Ch actuator is a total ST solution based on actual application. | |||
A2 AI based Gesture demo for small home appliance. | STMicroelectronics | VL53L5CX-SATEL, STM32H747I-DISCO | This demo shows the application of the gesture recognition based on AI algorithm, the sensing is made by an 8x8 matrix TOF VL53L5 installed in a kitchen hood, A display with TouchGFX graphic routines is placed in the front of panel showing the recognized gestures. You can use different gestures(swipe left, right, up,down,rotate) to control the kitchen hood: motor speed setup, light on/off. |
This demo shows the application of the gesture recognition based on AI algorithm, the sensing is made by an 8x8 matrix TOF VL53L5 installed in a kitchen hood, A display with TouchGFX graphic routines is placed in the front of panel showing the recognized gestures. You can use different gestures(swipe left, right, up,down,rotate) to control the kitchen hood: motor speed setup, light on/off. | |||
A3 3D STKNX Smart Home demo | STMicroelectronics | STM32G070,STM32L073RZ,STKNX,SMAJ40CA,S2-LP,VL53L3CX,L6983N33QTR | This Demo aims to demonstrate a SMART home control Via a KNX system with different KNX devices. The whole system control include switch on/off lights, adjust lights brightness and color, control different white goods, electronic curtain and fan etc. System Information are displayed on center touch LCD panel. All KNX system equipment can be controlled via local panel or remotely control via a BLE APP, Edge-Gateway or homeassistant, KNX RF Panel.. It’s a reference design for KNX TP with wireless extension via the BLE device, Edge gateway and home assistant. |
This Demo aims to demonstrate a SMART home control Via a KNX system with different KNX devices. The whole system control include switch on/off lights, adjust lights brightness and color, control different white goods, electronic curtain and fan etc. System Information are displayed on center touch LCD panel. All KNX system equipment can be controlled via local panel or remotely control via a BLE APP, Edge-Gateway or homeassistant, KNX RF Panel.. It’s a reference design for KNX TP with wireless extension via the BLE device, Edge gateway and home assistant. | |||
A4 STEVAL-PROTEUS1 | STMicroelectronics | STM32WB5MM、IIS3DWB、ISM330DHCX、IIS2DLPC、STTS22H、STSAFE-A110、STBC02、ST1PS02 | Industrial sensor evaluation kit for condition monitoring based on the 2.4 GHz STM32WB5MMG module |
Industrial sensor evaluation kit for condition monitoring based on the 2.4 GHz STM32WB5MMG module | |||
A4 STEVAL-ASTRA1B | STMicroelectronics | STM32WB、STM32WL、STSAFE110 ST25DV、Teseo-LIV3F、STTS22H、LPS22H、LISDTW12、ST1PS02、STBC03、TCPP01 | Multiconnectivity asset tracking reference design based on STM32WB5MMG and STM32WL55JC |
Multiconnectivity asset tracking reference design based on STM32WB5MMG and STM32WL55JC | |||
A5 IO-Link Dual Channel | STMicroelectronics | L6364W, STM32G071, IIS2MDC, ISM330DHCX | The Demo shows the Dual channel capability. One channel for IO-Link communication and the other one for serial communication. A valve mock-up is driven by a stepper motor according to the sensors data coming from the STEVAL-IOD004V1 board (the IO-Link board part of the kit STEVAL-IOD04KT1). Sensors data are also showed-up in the H7 display |
The Demo shows the Dual channel capability. One channel for IO-Link communication and the other one for serial communication. A valve mock-up is driven by a stepper motor according to the sensors data coming from the STEVAL-IOD004V1 board (the IO-Link board part of the kit STEVAL-IOD04KT1). Sensors data are also showed-up in the H7 display | |||
A6 3D holographic display | STMicroelectronics | ST60A2G0I1C | ST60A2 is a very power-efficient, high data rate wireless 60GHz transceiver chip, eliminating the need for physical cables and connectors for short range, point-to-point communications. In 3D holographic display product LED strip component is rotating at a high speed. ST60A2 combined with wireless charging enables wireless transmission of video signal and power to LED strip component. |
ST60A2 is a very power-efficient, high data rate wireless 60GHz transceiver chip, eliminating the need for physical cables and connectors for short range, point-to-point communications. In 3D holographic display product LED strip component is rotating at a high speed. ST60A2 combined with wireless charging enables wireless transmission of video signal and power to LED strip component. | |||
A6 Full duplex rotating Ethernet Camera | STMicroelectronics | ST60A2G0I1C | ST60A2 is a very power-efficient, high data rate wireless 60GHz transceiver chip, eliminating the need for physical cables and connectors for short range, point-to-point communications. ST60A2 combined with the unique full duplex circular polarized antenna module, enables 360-degree rotating full duplex data transmission which can be used in industrial slip ring, rotating webcam, robots, smart devices. |
ST60A2 is a very power-efficient, high data rate wireless 60GHz transceiver chip, eliminating the need for physical cables and connectors for short range, point-to-point communications. ST60A2 combined with the unique full duplex circular polarized antenna module, enables 360-degree rotating full duplex data transmission which can be used in industrial slip ring, rotating webcam, robots, smart devices. | |||
A7 SensorTile.Box | STMicroelectronics | ST sensor: LPS22HH,LIS2DW12,LIS2MDL,LSM6DSOX,HTS221 | Ready-to-use box kit with wireless IoT and wearable sensor platform |
Ready-to-use box kit with wireless IoT and wearable sensor platform |
Sorry! Your browser is out-of-date
This browser is out of date and not supported by st.com.
As a result, you may be unable to access certain features.
Consider that modern browsers:
So why not taking the opportunity to update your browser and see this site correctly?