140W USB PD adaptor is compliance with USB PD3.1 EPR 28V. The efficiency meets CoC Tier 2 and DoE Level 6 efficiency requirements. High switching frequency makes it achieve high power density >25W/inch³
Smart Home control solution is based on a KNX system with different KNX devices. This solution includes switch on/off lights, adjust lights brightness and color, control different white goods, electronic curtain and fan etc. System Information are displayed on center touch LCD panel
STPay-Mobile in combination with ST54 product family is open to any transit card scheme, payment scheme either MasterCard or VISA and also access control use case, facilitating OEM to deploy various application to address different market requirements
ST provides a total Smart Cockpit Solution equipped with our excellent components for new application in automotive cluster, digital audio, GNSS, etc.
Qi-compliant wireless power transceiver for application up to 100w using STWBC2-HP and STWLC99
140W USB PD adaptor is compliance with USB PD3.1 EPR 28V. The efficiency meets CoC Tier 2 and DoE Level 6 efficiency requirements. High switching frequency makes it achieve high power density >25W/inch³
Smart Home control solution is based on a KNX system with different KNX devices. This solution includes switch on/off lights, adjust lights brightness and color, control different white goods, electronic curtain and fan etc. System Information are displayed on center touch LCD panel
STPay-Mobile in combination with ST54 product family is open to any transit card scheme, payment scheme either MasterCard or VISA and also access control use case, facilitating OEM to deploy various application to address different market requirements
ST provides a total Smart Cockpit Solution equipped with our excellent components for new application in automotive cluster, digital audio, GNSS, etc.
Qi-compliant wireless power transceiver for application up to 100w using STWBC2-HP and STWLC99
140W USB PD adaptor is compliance with USB PD3.1 EPR 28V. The efficiency meets CoC Tier 2 and DoE Level 6 efficiency requirements. High switching frequency makes it achieve high power density >25W/inch³
Smart Home control solution is based on a KNX system with different KNX devices. This solution includes switch on/off lights, adjust lights brightness and color, control different white goods, electronic curtain and fan etc. System Information are displayed on center touch LCD panel
STPay-Mobile in combination with ST54 product family is open to any transit card scheme, payment scheme either MasterCard or VISA and also access control use case, facilitating OEM to deploy various application to address different market requirements
IoT sensor development platform of the wireless link, a variety of built-in sensors, can be directly connected to mobile phone APP to test your creative ideas, predefined application functions including pedometer, barometer, data recorder, etc.
ST’s NFC wireless charging solution can be used to power up small and battery-powered devices by offering minimal requirements in terms of system size and the possibility to use flexible, bendable antenna PCBs
ST offers an integrated solution for smart glasses, combining MEMS and imaging sensors for motion tracking and gesture recognition, BLE connectivity, wireless charging ICs
Based on the secure solution STSAFE-V, the ST25R NFC reader and SPC58 gateway, ST offers a turnkey solution to secure the car access compliant with Car Connectivity Consortium® specification
The unique ultra-integrated LSM6DSV16BX IMU combines human senses with the environment for a superior hearing experience. This highly versatile device can function as a 6-axis IMU for head tracking and activity detection, an audio accelerometer for bone conduction, a touch sensor for user interaction
IoT sensor development platform of the wireless link, a variety of built-in sensors, can be directly connected to mobile phone APP to test your creative ideas, predefined application functions including pedometer, barometer, data recorder, etc.
ST’s NFC wireless charging solution can be used to power up small and battery-powered devices by offering minimal requirements in terms of system size and the possibility to use flexible, bendable antenna PCBs
ST offers an integrated solution for smart glasses, combining MEMS and imaging sensors for motion tracking and gesture recognition, BLE connectivity, wireless charging ICs
Based on the secure solution STSAFE-V, the ST25R NFC reader and SPC58 gateway, ST offers a turnkey solution to secure the car access compliant with Car Connectivity Consortium® specification
The unique ultra-integrated LSM6DSV16BX IMU combines human senses with the environment for a superior hearing experience. This highly versatile device can function as a 6-axis IMU for head tracking and activity detection, an audio accelerometer for bone conduction, a touch sensor for user interaction
IoT sensor development platform of the wireless link, a variety of built-in sensors, can be directly connected to mobile phone APP to test your creative ideas, predefined application functions including pedometer, barometer, data recorder, etc.
ST’s NFC wireless charging solution can be used to power up small and battery-powered devices by offering minimal requirements in terms of system size and the possibility to use flexible, bendable antenna PCBs
ST offers an integrated solution for smart glasses, combining MEMS and imaging sensors for motion tracking and gesture recognition, BLE connectivity, wireless charging ICs
Discover our most advanced photonics sensors: 1.4k point iToF sensor, 256-zone dToF sensor in a tiny module and ALS and proximity senor that can operate invisibly under an OLED panel
ST’s global shutter sensors offer a perfect solution for efficient “Hello” login. Combined with trinamiX’s algorithms, they provide a certified solution for face identification under OLED display
ISPU Running Form Analysis integrated with ST's LSM6DSO16IS embedded Intelligent Sensor Processing Unit (ISPU) in a sports wearable device This device offers users precise analysis of running metrics.
The ST60 family of 60 GHz RF transceivers provides a secure high-speed contactless link, enabling fast & stable data transfer, supporting 360° rotation, and eliminating the need for physical connectors
STM32U599+TouchGFX can quickly help promote the user experience of smartphone. Under the latest 2.5D hardware acceleration of U599, a variety of high-level animation effects can be achieved
ST60A3 combines with 5W wireless charging to implement true wireless power and USB2 data transfer between the mobile and the storage. This will help implement hole-less device
Discover our most advanced photonics sensors: 1.4k point iToF sensor, 256-zone dToF sensor in a tiny module and ALS and proximity senor that can operate invisibly under an OLED panel
ST’s global shutter sensors offer a perfect solution for efficient “Hello” login. Combined with trinamiX’s algorithms, they provide a certified solution for face identification under OLED display
ISPU Running Form Analysis integrated with ST's LSM6DSO16IS embedded Intelligent Sensor Processing Unit (ISPU) in a sports wearable device This device offers users precise analysis of running metrics.
The ST60 family of 60 GHz RF transceivers provides a secure high-speed contactless link, enabling fast & stable data transfer, supporting 360° rotation, and eliminating the need for physical connectors
STM32U599+TouchGFX can quickly help promote the user experience of smartphone. Under the latest 2.5D hardware acceleration of U599, a variety of high-level animation effects can be achieved
ST60A3 combines with 5W wireless charging to implement true wireless power and USB2 data transfer between the mobile and the storage. This will help implement hole-less device
Discover our most advanced photonics sensors: 1.4k point iToF sensor, 256-zone dToF sensor in a tiny module and ALS and proximity senor that can operate invisibly under an OLED panel
ST’s global shutter sensors offer a perfect solution for efficient “Hello” login. Combined with trinamiX’s algorithms, they provide a certified solution for face identification under OLED display
ISPU Running Form Analysis integrated with ST's LSM6DSO16IS embedded Intelligent Sensor Processing Unit (ISPU) in a sports wearable device This device offers users precise analysis of running metrics.
As a global company, present in more than 35 countries, we offer a diverse working environment with 50,000 people and 115 nationalities working together as one team. We are convinced that Diversity, Equity, and Inclusion enable innovation and stakeholder engagement, as well as personal and Company growth. Working at STMicroelectronics means working every day to shape a more sustainable world for the future and to create useful, positive, and innovative technologies.
Sorry! Your browser is out-of-date
This browser is out of date and not supported by st.com.
As a result, you may be unable to access certain features.
Consider that modern browsers:
So why not taking the opportunity to update your browser and see this site correctly?