On-demand Webinar: STSPIN32 Motor Drivers Introduction

Explore how STSPIN32 brings intelligence in 3phase BLDC motor control, allowing the convergence of analog and digital worlds

ST, a pioneer in the field of motion control, offers a wide spectrum of drivers to best match an extensive range of possible combinations of voltages, currents, innovative features and motor types.

STSPIN motor drivers embed all the functions needed to drive the most diffused motors efficiently and with the highest accuracy, while ensuring scalability, robustness and reliability.

STSPIN32 family consists of low voltage and high voltage intelligent drivers made by a Cortex-M0TM STM32 and an advanced 3-phase gate driver. These devices span from full featured and self-supplied drivers, with embedded current sensing, suitable for battery operated applications, to very rugged 600V gate drivers with embedded fail-safe protections for off-line applications. In both cases, the embedded MCU gives the freedom to configure the device with the motion control algorithm which best fits the end application targets.

During this 1-hour session, you will get an overview of both low voltage and high voltage STSPIN32 devices and will learn about related evaluation tools and ecosystem. Some practical application examples on vacuum cleaner and fridge compressor will be introduced as well.

There will be a live Q&A session at the end of the webinar where ST’s experienced engineers will be available to answer your questions.

Agenda

  • Introduction and overview of STSPIN32 family
  • STSPIN32F0 Low Voltage & High Voltage series deep dive
  • Hardware and Firmware ecosystem for fast evaluation and prototyping
  • Practical examples