On-demand Webinar: Enhancing power density in SMPS with MasterGaN: the world’s first System-in-Package based on GaN
Register here to watch our one-hour webinar in replay and learn how to reach the highest power density in SMPS using MasterGaN. We will introduce the MasterGaN family and its roadmap, explain the benefits of using GaN in an SMPS, and show you what you can do with MasterGaN (possible topologies, maximum power, maximum frequency).

MasterGaN is the world’s first advanced System-in-Package integrating a 600V gate driver and two enhancement mode GaN High Electron Mobility Transistors (HEMTs) in a half-bridge configuration, with all necessary protection mechanisms built-in.
Since the initial release of the MasterGaN1 in 2020, we have extended the product family with MasterGaN2, which includes new features to further extend the efficiency gains, size reduction, and weight savings of topologies such as active clamp flyback.