On-demand Webinar: Rad Hard Point-of-Load

We will present an overview of the new Rad Hard Point-of-Load by STMicroelectronics for Space applications. We will describe the main parameters of this 3.0 to 12V input synchronous step-down switching regulator, and how you can take advantage of its interleaving capability to supply output loads at much higher multiples of the 7A rating for a single device.
We will show you the many functional features of this QML-V qualified (SMD 5962-20208) device, including 2 levels of overcurrent protection and a sophisticated soft-start procedure with several options for controlling inrush current. ST provides highly accurate PSPICE models and an evaluation board for testing and development, and a couple of reference design projects are currently underway to demonstrate its performance in different application scenarios.