Tradeshow

PCIM 2025

On

06 - 08 May, 2025

Get your free pass

In

Nuremberg, Germany

Explore our demos

Nuremberg, Germany

06 - 08 May, 2025

Get your free pass Explore our demos

Scroll down for more details

scroll down

Systems experts. 20+ Ready to discuss your challenges.

Designs. 50+ Optimized for your systems.

Technologies. 100+ To enhance your solutions.

Technologies, solutions, and system expertise to help you design and build rapidly

Inverter system for solar energy storage

Solutions for energy and drive systems

Engineer in lab looking at camera

Talk with real systems experts

Rendering of an electric vehicle power train system

Powering new vehicle concepts

Discover enhanced application concepts

Underscoring our commitment to innovation, integration, and driving progress

Home microgrid with renewable energy, energy storage sytem, and charging station

SiC for charging and microgrids

Leveraging ST Gen3 SiC in off-the-shelf discrete packages to achieve over 99% peak peak efficiency in solr converters, and how ACEPACK power modules raise power density and efficiency, while reducing the size of power converters, and lower total cost of ownership.

SiC image

Motion & drive innovations

Motor driving ICs and low voltage power devices to perfect your smart motion designs, and intelligent power modules, gate drivers and high performance power devices for demanding industrial drive applications.

Thumb about to press a power button

Power stage designs with GaN

Showcasing new power supply and motor control design possibilities in terms of system integration, efficiency, and power density with GaN technology.

Rendering of power distribution in a vehicle

Cutting-edge in automotive

One of the most comprehensive ranges available for advanced automotive power solutions, across battery, charging, traction, and distribution systems..

Close up of a circuit board for a heat pump

Silicon in constant evolution

Adding new cooling packages and device architectures to your silicon ecosystem, with comprehensive and practical solutions to reduce the complexity and component count of your market designs.

Oral presentations

We're hosting insightful discussions on critical themes around power, energy, and motion

6

May

9:00 AM

20 min

Stage: Athen at | 20 min Tae Gyun Lee

Virtual prototyping

Intelligent methodology for efficient power module design by means of SPICE-based virtual prototyping

7

May

2:10 PM

20 min

Stage: Brüssel 1 at | 20 min Francesco Gennaro

Converter Design for E-Mobility

GaN based FC and ANPC three-level topologies: a performance study for OBC applications

Poster sessions – Hall 10.1

Technical sessions on innovative approaches to the most challenging aspects of designing for efficiency, quality, and reliability.

Tuesday, 6 May 1:00 PM

Renewable Energy and Storage Systems

Fabrizio Di Franco: A 10 kW dual channel MPPT with three-level topology implemented using a single 32-bit ARM MCU


SiC Reliability

Alessandro Sitta: Dynamic reverse bias: lifetime modeling for SiC MOSFET automotive applications


AC-DC and DC-AC Converters

Angelo Giordano: High power density and high efficiency AC-DC 250 W adapter based on GaN HEMTs


Reliability Testing

Michele Fiore: Dynamic gate stress: advanced characterization of an automotive grade planar-gate 1200 V SiC MOSFET


High Power AC-AC, AC-DC and DC-AC Converters

Francesco Gennaro: Performance analysis of discrete and power module SiC MOSFETs in onboard charger applications

Wednesday, 7 May 1:00 PM

SiC Devices

Pallavi Srivastava: Effect of variable lateral doping (VLD) on avalanche ruggedness capability of SiC power MOSFETs


Advanced Control

Marco Torrisi: Adaptive average current control to improve steady-state performance in PFC converters


Switched Mode Power Supplies

Fabio Cacciotto: A novel approach to estimating primary inductance for transformer saturation in flyback converters


High Power DC-DC Hard- and Soft-Switched Converters

Ivan Clemente Massimiani: Robust synchronous rectification driving for bidirectional CLLC resonant converters

Thursday, 8 May 1:00 PM

Control in DC-DC Converters

Niccolo' Brambilla: New method for V2COT control with internal ramp compensation for automotive applications

Mitigating our environmental impact

This year, our participation at PCIM Nuremberg is fully carbon compensated.

In collaboration with the certified organization Ecoevents, we are offsetting our CO2 emissions.

Register for PCIM Europe

Order your free tickets for PCIM using the link below.

See you in Hall 7, stand 410.

On

06 - 08 May, 2025

In

Nuremberg Messe, Germany

Get your free pass

Nuremberg Messe

Messezentrum 1, 90471 Nuremberg, Germany

Map of Nuremberg messe Map of Nuremberg messe Get your free pass

Register for PCIM Europe

Order your free tickets for PCIM using the link below.

See you in Hall 7, stand 410.

06 - 08 May, 2025

Nuremberg Messe, Germany

Map of Nuremberg messe Get your free pass