ST25 NFC/RFID tags and readers

cancel
Showing results for 
Search instead for 
Did you mean: 

Forum Posts

St25r3916B wakeup

Hi, We are developing a prototype containing a st25r3916b nfc reader. When the prototype is idle it goes into sleep mode and wakes up through the wakeup function. When we actively poll for a card from our MCU we can read a UID from a distance of abou...

Sndl by Associate
  • 123 Views
  • 2 replies
  • 0 kudos

Resolved! ST25DV Mailbox message owner

Hi,I am currently working with the X-NUCLEO-NFC08A1 as reader another PCB with a stm32 microcontroller and a ST25DV04K tag. I don't have access to the source code of the board with the tag but i know the used protocol to interact with it.I got everyt...

ST25R3916 initial problem

Hi, I am using a customer board with h7. Similarly, I want to read a simple nfc card using the st25r3916 chip. For this, I made the necessary adjustments using RFAL libraries without using the cubeMx ready package.I have completed the necessary hardw...

sahiinbeyza_0-1744288031132.png sahiinbeyza_1-1744288036020.png sahiinbeyza_2-1744288246485.png

ST25R3916B Writing To Registers Bare Metal

For my setup, I am using a nucleo-L476RG and a NFC08A1.  I am wanting to learn bare metal programming to really grasp micro controller programming.  I have programmed some smaller bare metal programs, SPI, I2C, etc on the nucleo.  Now, I am trying to...

ST25R3911 Capacitance measurement

I have RFID reading with ST25R3911 working now with RFAL and  I would like to sense if there is a RFID tag nearby before starting RFID reading. I did not find any example code in RFAL. I looked into data sheet and tried to read the registers:st25r391...

RFlod.2 by Associate III
  • 237 Views
  • 11 replies
  • 0 kudos