Solution. 1 ST ECOPACK® program to certify compliance.
Engagement. 100% PFOA-free across our sites.
Partnership. 95% Of suppliers met our substances’ specification.
We closely control our chemical substances and material to oversee their impact on people and the environment.
Environment, Health & Safety regulations are applied in ST worldwide. Our list of regulated chemicals meets the regulations of the countries where we are located and reflects agreed customer requirements.
ST complies with all laws and regulations regarding material declaration and the elimination of chemical and hazardous substances used in products and manufacturing.
The ST list of banned, exempted and declarable substances is regularly reviewed to include regulations and customer requirements and ensure our suppliers respect our rules regarding the use of chemicals and hazardous substances. It defines STMicroelectronics declarable substances that our suppliers and subcontractors have to report in addition to regulated substances declarations. Our overall objective is to provide our customers with full product material chemical composition based on IPC-1752-2 Class 6 or IPC1752A, including:
Including product Raw Line code for specific product materials declarations.
Terminal base alloy, Moisture sensitivity, Reflow cycles...
List of substances by homogeneous material international reference- Homogeneous material weight (gram and ppm)- JIG declaration
ST devices are qualified to ensure their resistance to the soldering temperatures for tin-lead solder requested by PC board mounting. ST is a member of the DA5 consortium which seeks to standardize solutions for lead-free solders for attaching dies to packages during manufacturing.
ST meets applicable worldwide product environmental regulations and requirements related to our products and services, including those stipulated by the European Union on the Restriction of Hazardous Substances (RoHS), the European Union on the Registration, Evaluation, Authorization and Restriction of Chemicals (REACH) and on the End of Life of Vehicles (ELV).