Paving the way to Industry 4.0, IO-Link communication networks (IEC 61131-9) can be used for bi-directional, point-to-point data connectivity down to the actuator and sensor level, enabling data pre-processing, sensor parameter tuning and advanced diagnostics. We offer a range of solutions including IO-Link transceivers, STM32 microcontrollers as well as protection devices to help meet IEC 6100 requirements for electro-static discharge (ESD), burst and surge immunity together with a set of hardware and software evaluation tools to help implement efficient IO-Link gateways.
Our products and solutions
We offer a range of solutions including IO-Link transceivers, STM32 microcontrollers as well as protection devices to help meet IEC 6100 requirements for electro-static discharge (ESD), burst and surge immunity together with a set of hardware and software evaluation tools to help implement efficient IO-Link gateways.