VND5T100LAJ-E

Active
Design Win

Double channel high-side driver with analog current sense for 24 V automotive applications

Download datasheet Order Direct

Product overview

Description

The VND5T100LAJ-E and VND5T100LAS-E are a monolithic devices made using STMicroelectronics VIPower technology, intended for driving resistive or inductive loads with one side connected to the ground. Active VCC pin voltage clamp protects the device against low energy spikes.

These devices integrate an analog current sense, which delivers a current proportional to the load current.

Fault conditions such as overload, overtemperature, or short to VCC are reported via the current sense pin.

Output current limitation protects the devices in overload conditions. The device latches off in case of overload or thermal shutdown.

The devices are reset by a low level pass on the fault reset standby pin.

A permanent low level on the inputs and on the fault reset standby pin disables all outputs and sets the device in standby mode.

  • All features

    • AEC-Q100 qualified
    • General
      • Very low standby current
      • 3.0 V CMOS compatible input
      • Optimized electromagnetic emission
      • Very low electromagnetic susceptibility
      • Compliant with European directive 2002/95/EC
      • Fault reset standby pin (FR_Stby)
      • Optimized for LED application
    • Diagnostic functions
      • Proportional load current sense
      • High current sense precision for wide range currents
      • Off-state openload detection
      • Output short to VCC detection
      • Overload and short to ground latch-off
      • Thermal shutdown latch-off
      • Very low current sense leakage
    • Protections
      • Undervoltage shutdown
      • Overvoltage clamp
      • Load current limitation
      • Self limiting of fast thermal transients
      • Protection against loss of ground and loss of VCC
      • Thermal shutdown
      • Electrostatic discharge protection

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VND5T100LAJ-E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
VND5T100LAJTR-E
Active
PowerSSO 12 Automotive Ecopack2 (**)

VND5T100LAJTR-E

Package:

PowerSSO 12

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSSO 12

Grade

Automotive

RoHS Compliance Grade

Ecopack2 (**)

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating Temperature (°C) (min)
VND5T100LAJTR-E
Available at distributors

Distributor availability of VND5T100LAJTR-E

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

VND5T100LAJTR-E Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VND5T100LAJTR-E

Operating Temperature (°C) (min):

-40

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors