STBR1508-Y

Active
Design Win

Automotive 800 V, 15 A bridge rectifier diode

Download datasheet

Product overview

Description

The STBR1508-Y is a ultralow VF rectifier. The high quality design of this diode has produced a device with consistently reproducible characteristics and intrinsic ruggedness. These characteristics make it ideal for heavy duty applications that demand long term reliability like automotive applications.

Thanks to its ultralow conduction losses, the STBR1508-Y is especially suitable for use as input bridge diode in battery chargers and charging stations. It is also ideal for usage in reverse battery protection circuit.

  • All features

    • AEC-Q101 qualified
    • PPAP capable
    • Ultralow conduction losses
    • Ultralow reverse losses
    • VRRM guaranteed from -40 to +175 °C
    • High overcurrent capability
    • High creepage DPAK
    • MSL: Level 1
    • ECOPACK2 compliant

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STBR1508-Y

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STBR1508-Y
Proposal
DPAK HV 2L Industrial -
STBR1508B2Y-TR
Active
DPAK HV 2L Automotive Ecopack2

STBR1508-Y

Package:

DPAK HV 2L

Material Declaration**:

Marketing Status

Proposal

Package

DPAK HV 2L

Grade

Industrial

RoHS Compliance Grade

-

STBR1508B2Y-TR

Package:

DPAK HV 2L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DPAK HV 2L

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
ESample Export Flag
EStore Flag
ESample Max Qty
EStore Min Order Qty (min)
Junction Temperature (°C) (max)
min
max
STBR1508-Y
Available at distributors

Distributor availability of STBR1508-Y

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STBR1508B2Y-TR
Available at distributors

Distributor availability of STBR1508B2Y-TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STBR1508-Y Proposal

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STBR1508-Y

Operating Temperature (°C)

Min:

Max:

ESample Export Flag:

true

EStore Flag:

false

ESample Max Qty:

-

EStore Min Order Qty (min):

0

Junction Temperature (°C) (max):

175

Distributor Name

Distributor reported inventory date:

STBR1508B2Y-TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STBR1508B2Y-TR

Operating Temperature (°C)

Min:

Max:

ESample Export Flag:

true

EStore Flag:

false

ESample Max Qty:

-

EStore Min Order Qty (min):

1

Junction Temperature (°C) (max):

175

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors