Product overview
Description
The ST25-TAG-BAG-UI1 is a ready-to-use tag set, containing tags based on NFC Forum Type 5 (ST25TV02KC) and NFC Forum Type 2 (ST25TN01K) tag ICs. These ICs are combined with antennas of different size and material, with advanced designs (like tamper detect), to address different applications.
The set is intended for evaluation of the ST25TV and ST25TN series NFC tags, belonging to the ST25T product family, offering long (ISO/IEC 15693) NFC/RFID and short range (ISO/IEC 14443) tags with advanced features and 512- to 2 K-bit memory sizes.
More info on devices of the ST25TV and ST25TN series can be found on the ST25TV and ST25TN webpages.
-
All features
- Five ST25TN01K, 50 pF, smart label, 23 mm diameter
- Five ST25TN01K, 50 pF, paper-based wet inlay, 36 mm x 18 mm
- Five ST25TV02KC, 23 pF, smart label, 23 mm diameter
- Five ST25TV02KC, 23 pF, smart label with tamper, 75 mm x 30 mm
- Five ST25TV02KC, 99 pF, wet inlay, 7 mm x 7 mm
You might also like...
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
ST25-TAG-BAG-UI1 | Active | CONTRACTS | Industrial | Ecopack2 | - | |
ST25-TAG-BAG-UI1
Package:
CONTRACTSMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ST25-TAG-BAG-UI1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
ST25-TAG-BAG-UI1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors