Product overview
Description
The EVAL-L9788 is an evaluation board designed to evaluate L9788, a smart power device designed by STMicroelectronics in advanced BCD technology.
The L9788 is an integrated circuit designed for automotive engine management system. It is a device realized in ST BCD proprietary technology, able to provide the full set of power supplies and signal pre-processing peripherals needed to control a 4 cylindres internal combustion engine. All the device function configurations can be done via MSC configuration and jumper on the board.
All channels are protected against short circuit, over current and over-temperature conditions.
The board can be connected to the SPC563M-DISP, the Discovery+ board developed for the SPC563M64L.
-
All features
- Voltage min/max: 0 to 36 V
- Engineered for ISO26262 compliant system
- 1 pre-boost regulator and 1 pre-buck regulator
- 1 linear 5 V regulators with 1 A output current
- 3 independent self-protection 5 V tracking regulator with 150 mA output.
- 1 input voltage pin for monitor external tracking
- Coordinated soft start-up of all regulators
- 4 channels LS injector LS drivers
- 2 channels LS drivers for O2H load with current sense
- 2 channels LS camshaft or solenoid drivers
- 5 channels LS relay drivers
- 2 channels LS LED drivers
- 3 channels LS/HS drivers with low battery function for smart start
- 1 channel LS main relay driver (MRD) with internal diode for reverse battery protection
- 5 channels pre-drivers for external FET drivers
- Pre-driver 1&3 configurable for O2H load with external Rshunt-on the source of ext. N-Channel Mos
- 6 channels pre-drivers for internal or external igniter drivers
- 1 K-Line ISO9141/LIN 2.1 compliant
- Integrated charge-pump
- VRS-interface
- Watchdog
- Pin Wake-up
- Temperature sensor and monitoring
- Stop-counter with Wake-up
- Dual bandgap reference & oscillator
- Micro-second-channel MSC for differential single ended mode
- SEO function
- CAN-FD with wake up by CAN function
- Device registers setting and the full diagnostic are available through MSC
- Access to all relevant pins by test points
- Input signal connector compatible with the SPC563M-DISP
- Possibility to connect a generic microcontroller board using a simple adapter
You might also like...
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 10 Jul 2019 | 10 Jul 2019 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 10 Jul 2019 | 10 Jul 2019 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 10 Jul 2019 | 10 Jul 2019 |
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|
EVAL-L9788 | Active | Not compliant | Yes | |
EVAL-L9788
Package:
Not compliantMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EVAL-L9788 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
EVAL-L9788 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors