Product overview
Description
Teseo-T3DRAW2 board is a complete standalone evaluation platform for Teseo DRAW GNSS ST solution.
Teseo III embeds the high performance ARM946 microprocessor with dedicated SRAM and several serial communication interfaces, including USB, SPI, I²C, UART and CAN.
Performance and configuration can be analyzed using the ST TESEO-SUITE PC Tool1.
-
All features
- ST Teseo III GNSS platform with Teseo-DRAW software;
- Multiconstellation GNSS: GPS, Galileo, Glonass, Beidou, QZSS are supported;
- USB Power Supply and battery charge;
- Internal battery for standalone usage;
- ON/OFF and Reset buttons available;
- NMEA over:
- Bluetooth;
- UART by USB;
- μSD/MMC card reader for easy logging;
- ST 6-axis sensor ASM330LHH or ST 6-axis sensor LSM6DS and ST pressure sensor to enable ST Teseo DRAW;
- PPS output;
- Leds:
- PPS
- Fix status
- Antenna sensing
- Power
- FIX
- CAL
You might also like...
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|
EVB-T3DRAW2 | Active | Not compliant | - | |
EVB-T3DRAW2
Package:
Not compliantMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EVB-T3DRAW2 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
EVB-T3DRAW2 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors