EVLST87M01

Active
Design Win

ST87M01 Evaluation KIT

Download databrief

Product overview

Description

The EVKITST87M01-1 is an evaluation board for the ST87M01 NB-IoT module. It is designed as an X-NUCLEO Shield form factor with an Arduino® compatible connector.

Besides, two HOST connections to ST87M01 are possible: a PC or associate board.

  • All features

    • KIT composition
      • EVKITST87M01-1 board
      • Micro-B USB cable
      • LTE antenna
      • GNSS antenna
    • Board connectors
      • USB connector
      • SMA RF antenna connector
      • SMA GNSS antenna connector
      • External power supply connector
      • Arduino connectors
      • HST (Trace) connector
      • Nano SIM card holder
      • JTAG CM4
    • 3 power supply connection options
      • USB connector
      • External connector
      • Arduino connector
    • Interfaces
      • UART for AT commands
      • 2 x ADC
      • GPIOs
    • LEDs
      • 3 module activity LEDs
      • 2 UART activity LEDs
    • Button
      • 1 reset push-button

You might also like...

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
EVKITST87M01-1
Active
CARD Industrial Ecopack1 -

EVKITST87M01-1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EVKITST87M01-1
Available at distributors

Distributor availability of EVKITST87M01-1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVKITST87M01-1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVKITST87M01-1

Supplier:

-

Core Product:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors