Product overview
Description
The STDES-3KWTLCP is a 3 kW AC-DC converter designed for telecom rectifier applications. This type of application requires a high efficiency over the entire load range of operation and across the universal mains input voltage range.
This reference design opens the path to a compact solution (up to 40 W/inch3), offering a high peak efficiency (96.3%), low THD distortion (less than 5% THD at full load), and a reduced bill of materials.
The system consists of two power stages: a bridgeless totem-pole PFC controlled by an STM32G474RBT6 and an isolating regulation stage implemented with a full-bridge LLC with zero-voltage-switching (ZVS) PWM, and synchronous rectification (SR) controlled by a second STM32G474RBT6 microcontroller.
The STDES-3KWTLCP also helps you to design an innovative topology with the latest ST power kit devices: silicon carbide MOSFETs, high-voltage MDmesh MOSFETs, STripFET MOSFETs, isolated FET drivers, and a VIPer converter.
The STDES-3KWTLCP is a fully assembled kit developed for performance evaluation only, not available for sale.
-
All features
- Input voltage range: 90 to 264 VAC
- Output voltage: 53.5 V
- Maximum output power: 3 kW at 230 V, 1.5 kW at 115 VAC
- Peak efficiency: 96.3%
- Power density: 40 W/in3
- Power factor >0.98 at 100% load
- Total harmonic distortion <5% at 100% load
You might also like...
Recommended for you
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 24 Jan 2022 | 24 Jan 2022 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 24 Jan 2022 | 24 Jan 2022 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 24 Jan 2022 | 24 Jan 2022 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STDES-3KWTLCP | Active | - | Industrial | - | Yes | |
STDES-3KWTLCP
Package:
-Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STDES-3KWTLCP | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
STDES-3KWTLCP Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors