STEVAL-ILL015V1

NRND

High brightness RGB LED array with LED error detection based on the STP24DP05 and STM32

Download databrief

Product overview

Description

The STEVAL-ILL015V1 demonstration board provides a platform for the testing and evaluation of STMicroelectronics’ Power Logic LED driver STP24DP05.

The STP24DP05 device is a 24-bit constant current LED sink driver with output error detection, suitable for applications such as largearea displays and full-color board panels where improvement in RGB LED resolution and reduction of system cost are important.

  • All features

    • 3 jumpers to simulate the shorting of 3 LEDs
    • 3 jumpers to simulate the disconnection of 3 LEDs
    • Input 7.5 V - 18 V, current 0.7 A
    • Highly efficient ST1S010 DC-DC switching power supply
    • Buttons and knob to control the board
    • Test points on the board for each important signal aide laboratory evaluation
    • Two STP24DP05 devices (TQFP48 package) connected to 3 X 16 RGB high brightness LEDs
    • Using a cost-effective internal HS oscillator.
    • STM32 microcontroller
    • Mini USB connector for interconnection with a PC GUI.
    • Error and over-temperature flag for each LED driver
    • JTAG interface for microcontroller firmware changes/updates

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.