STEVAL-ISA204V1

Active
Design Win

100W 5V/20A active clamp forward converter based on PM8804 for telecom systems

Download databrief Order Direct

Product overview

Description

The STEVAL-ISA204V1 evaluation board is designed to demonstrate high efficiency DC-DC conversion, able to output 100 W (5 V/20 A) from 42 to 56 V DC input, which is especially suitable for telecom applications.

The power conversion stage is based on an active clamp forward topology managed by a PM8804 PWM controller featuring all the integrated circuitry necessary for a compact and efficient 48 V converter. The highly configurable controller includes a programmable oscillator for switching frequency regulation up to 1 Mhz, adjustable slope compensation, dual complementary low-side drivers with programmable dead time, programmable soft start, soft turn off and a programmable current sense blanking time.

  • All features

    • DC-DC forward converter based on PM8804
    • Input voltage range: 42 – 56 VDC
    • Switching frequency: 250 kHz
    • Output:
      • Power: 100 W
      • Voltage: 5 VDC
      • Current: up to 20 A
    • Peak efficiency > 94%
    • Open circuit protection
    • RoHS complaint
    • WEEE compliant

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-ISA204V1
Active
CARD Industrial Ecopack2 Yes

STEVAL-ISA204V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
STEVAL-ISA204V1
Available at distributors

Distributor availability of STEVAL-ISA204V1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STEVAL-ISA204V1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEVAL-ISA204V1

Supplier:

ST

Core Product:

PM8804

Board production status:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors