L3751

Active
Design Win Education

Wide 6 V to 75 V input voltage synchronous buck controller

Download datasheet Order Direct

Product overview

Description

The 6 V to 75 V wide input voltage range L3751 synchronous buck controller features extreme voltage conversion ratio over switching frequency range (100 kHz - 1 MHz) thanks to 40 ns minimum conduction time.

The diode emulation (DEM) implements pulse skipping mode that maximizes the efficiency at light-load giving controlled output voltage ripple. The forced PWM (FPWM) over the load range makes the switching frequency constant and minimizes the output voltage ripple.

The Power Good open collector output validates the regulated output voltage for monitoring and it is useful to implement output voltage sequencing for digital ICs during the power-up phase.

An embedded gate driver minimizes the number of external components and it is designed for standard VTH MOSFET.

Embedded protections–output overcurrent, input voltage UVLO, internal voltage monitoring, thermal shutdown - feature controlled and safe operation for critical environments in telecom, networking and industrial applications.

The device is available in a QFN 20 leads 3.5 x 4.5 mm package with wettable flanks.

  • All features

    • Wide 6 V to 75 V input voltage range
    • Adjustable output voltage from 0.8 V to 60 V
    • 100 kHz - 1 MHz switching frequency range
    • 40 ns minimum on-time for extreme duty ratio
    • Low dropout operation during line transient
    • Adjustable soft-start or input voltage tracking
    • Pulse skipping or forced PWM operation at light load
    • Synchronization
    • Adjustable precision enable
    • Power Good open collector output validates VOUT
    • 7.5 V gate drivers for standard VTH MOSFETs
    • Constant current protection with hiccup mode
    • Precision or lossless programmable current sensing
    • Improved line transient response
    • Input voltage undervoltage lockout
    • Internal voltage monitoring
    • Thermal protection
    • Operating junction temperature range: -40 °C to 150 °C

You might also like...

Technical Bulletin
L3751: Wide 6V to 75V Input Voltage Synchronous Buck Controller

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L3751

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
L3751PUR
Active
QFN 3.5X4.5X1.0 20L PITCH 0.50 Industrial Ecopack2 10 2023-06-06T00:00:00.000+02:00

L3751PUR

Package:

QFN 3.5X4.5X1.0 20L PITCH 0.50

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN 3.5X4.5X1.0 20L PITCH 0.50

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
L3751PUR
Available at distributors

Distributor availability of L3751PUR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L3751PUR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L3751PUR

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors