STLUX325A

Active

Digital controllers for lighting and power conversion applications with up to 6 programmable PWM generators, 96 MHz PLL, DALI

Download datasheet

Product overview

Description

The STLUXTM family of controllers is a part of the STMicroelectronics digital devices tailored for lighting and power conversion applications. The STLUX controllers have been successfully integrated in a wide range of architectures and applications, starting from simple buck converters for driving multiple LED strings, boost for power factor corrections, half-bridge resonant converters for high power dimmable LED strings and up to full bridge controllers for HID lamp ballasts.

  • All features

    • Up to 6 programmable PWM generators (SMEDs - “State Machine Event Driven”)
      • 10 ns event detection and reaction
      • Max.1.3 ns PWM resolution
      • Single, coupled and two coupled operational modes
      • Up to 3 internal/external events per SMED
    • DALI (Digital Addressable Lighting Interface)
      • Interrupt driven hardware encoder
      • Bus frequency: 1.2, 2.4 or 4.8 kHz
      • IEC 60929 and IEC 62386 compliant plus 24-bit frame extension
      • Configurable noise rejection filter
      • Reverse polarity on Tx/Rx lines
    • 4 analog comparators
      • 4 internal 4-bit references
      • 1 external reference
      • Less than 50 ns propagation time
      • Continuous comparison cycle
    • ADCs (up to 8 channels)
      • 10-bit precision, with operational amplifier to extend resolution to 12-bit equivalent
      • Sequencer functionality
      • Input impedance: 1 MΩ
      • Configurable gain value: x1 and x4
    • Integrated microcontroller
      • Advanced STM8® core with Harvard architecture and 3-stage pipeline
      • Max. fCPU: 16 MHz
      • Multiple low power modes
    • Memories
      • Flash and EEPROM with read while write (RWW) and error correction code (ECC)
      • Program memory: 32 Kbytes Flash; data retention 15 years at 85 °C after 10 kcycles at 25 °C
      • Data memory: 1 Kbyte true data EEPROM; data retention:15 years at 85 °C after 100 kcycles at 85 °C
      • RAM: 2 Kbytes
    • Clock management
      • Internal 96 MHz PLL
      • Low power oscillator circuit for external crystal resonator or direct clock input
      • Internal, user-trimmable 16 MHz RC and low power 153.6 kHz RC oscillators
      • Clock security system with clock monitor
    • Basic peripherals
      • System and auxiliary timers
      • IWDG/WWDG watchdog, AWU, ITC
    • I/O
      • GPIO with highly robust design, immune against current injection
      • Fast digital input DIGIN, with configurable pull-up
    • Communication interfaces
      • UART asynchronous with SW flow control and boot loader support
    • Operating temperature: -40 °C up to 105 °C

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.