STWLC03

Obsolete
Design Win

Dual-mode Qi/ PMA wireless power receiver

Download datasheet

Product overview

Description

The STWLC03 is an integrated wireless power receiver solution suitable for portable applications. The STWLC03 is able to operate with Qi 1.1 or PMA communication protocol. Thanks to the integrated low impedance synchronous rectifier and DC-DC step-down converter, the STWLC03 achieves high efficiency, low power dissipation and output power beyond 5 W. Digital control and precise analog control loops ensure stable operation. I2C interface allows many parameters to be customized in the device and this configuration can be stored in the embedded NVM.

The STWLC03 can deliver the output power in two modes: as a power supply with configured output voltage or as a simple CC/CV battery charger with configurable charging current.

The STWLC03 can detect an external (wired) power supply connection and drive an external power switch.

  • All features

    • 1 W to 12 W output power
    • Qi 1.1 and PMA wireless standard communication protocols
    • Integrated high efficiency synchronous rectifier
    • 800 kHz programmable step-down converter with input current and input voltage regulation loops
    • Step-down converter efficiency up to 90%
    • Simplified Li-Ion/Polymer charger function
    • 32-bit, 16 MHz embedded microcontroller with 16 kB ROM and 2 kB RAM memory
    • 2 kB NVM for customization
    • Integrated driver for external supply switch
    • Precise voltage and current measurements for received power calculation
    • I2C interface
    • Configurable GPIO output
    • Rx coil NTC protection
    • Thermal protection
    • Low power dissipative rectifier overvoltage clamp
    • Flip Chip 77 bumps (3.12x4.73 mm)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STWLC03

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models