Product overview
Description
The TLVH431 is a low power adjustable shunt voltage reference, with guaranteed temperature stability over the entire operating temperature range.
The output voltage may be set to any value between 1.24 V and 18 V by means of an external resistor divider.
The TLVH431 operates with a wide current range from 100 μA to 60 mA with a typical dynamic impedance of 0.22 Ω.
Available in SOT23-3L, SOT23-5L and SOT323-6L surface mounted packages, it can be designed in applications where space saving is a critical issue.
The low operating current is a key advantage for power restricted designs.
-
All features
- Adjustable output voltage: 1.24 V to 18 V
- Low operating current: 100 μA at 25 °C
- 0.25%, 0.5%, 1% and 1.5% voltage precision
- Sink current capability up to 60 mA
- -40 to +125 °C temperature range
- 100 ppm/°C maximum temperature coefficient
- Available in SOT23-3L, SOT23-5L and SOT323-6L packages
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
TLVH431AICT | Active | SOT323-6L | Industrial | Ecopack2 | |
TLVH431AIL3T | Active | SOT23 | Industrial | Ecopack3 | |
TLVH431AIL5T | Active | SOT23-5L | Industrial | Ecopack2 | |
TLVH431BICT | Active | SOT323-6L | Industrial | Ecopack2 | |
TLVH431BIL3T | Active | SOT23 | Industrial | Ecopack2 | |
TLVH431BIL5T | Active | SOT23-5L | Industrial | Ecopack2 | |
TLVH431LICT | Active | SOT323-6L | Industrial | Ecopack2 | |
TLVH431LIL3T | Active | SOT23 | Industrial | Ecopack3 | |
TLVH431LIL5T | Active | SOT23-5L | Industrial | Ecopack2 | |
TLVH431MIL3T | Active | SOT23 | Industrial | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
TLVH431BICT | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
TLVH431BIL3T | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
TLVH431AICT | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
TLVH431LIL3T | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
TLVH431AIL3T | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
TLVH431AIL5T | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
TLVH431MIL3T | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
TLVH431LICT | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
TLVH431BIL5T | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
TLVH431LIL5T | | | distributors No availability of distributors reported, please contact our sales office |
TLVH431BICT Active
TLVH431BIL3T Active
TLVH431AICT Active
TLVH431LIL3T Active
TLVH431AIL3T Active
TLVH431AIL5T Active
TLVH431MIL3T Active
TLVH431LICT Active
TLVH431BIL5T Active
TLVH431LIL5T Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors