STD7ANM60N

Active
Design Win

N-channel 600 V, 800 mOhm typ., 5 A MDmesh II Power MOSFET in a DPAK package

Download datasheet Order Direct

Product overview

Description

This device is an N-channel Power MOSFET developed using the second generation of MDmesh technology. This revolutionary Power MOSFET associates a vertical structure to the company’s strip layout to yield one of the world’s lowest on-resistance and gate charge. It is therefore suitable for the most demanding high efficiency converters.

  • All features

    • AEC-Q101 qualified
    • 100% avalanche tested
    • Low input capacitance and gate charge
    • Low gate input resistance

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STD7ANM60N

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STD7ANM60N
Active
DPAK Automotive Ecopack1 (*)

STD7ANM60N

Package:

DPAK

Material Declaration**:

Marketing Status

Active

Package

DPAK

Grade

Automotive

RoHS Compliance Grade

Ecopack1 (*)

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STD7ANM60N
Available at distributors

Distributor availability of STD7ANM60N

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STD7ANM60N Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STD7ANM60N

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors