Product overview
Description
This device is an IGBT developed using an advanced proprietary trench gate field-stop structure. The device is part of the M series IGBTs, which represent an optimal balance between inverter system performance and efficiency where low-loss and short-circuit functionality are essential. Furthermore, the positive VCE(sat) temperature coefficient and tight parameter distribution result in safer paralleling operation.
-
All features
- 10 µs of short-circuit withstand time
- Low VCE(sat) = 1.85 V (typ.) @ IC = 8 A
- Positive VCE(sat) temperature coefficient
- Tight parameter distribution
- Maximum junction temperature: TJ = 175 °C
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
STG8M120F3D7 | | | distributors No availability of distributors reported, please contact our sales office |
STG8M120F3D7 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors