STW69N65M5-4

Active
Education

N-channel 650 V, 0.037 Ohm typ., 58 A MDmesh M5 Power MOSFET in a TO247-4 package

Download datasheet

Product overview

Description

This device is an N-channel MDmesh™ V Power MOSFET based on an innovative proprietary vertical process technology, which is combined with STMicroelectronics’ well-known PowerMESH™ horizontal layout structure. The resulting product has extremely low on-resistance, which is unmatched among silicon-based Power MOSFETs, making it especially suitable for applications which require superior power density and outstanding efficiency.

  • All features

    • Higher VDSrating
    • Higher dv/dt capability
    • Excellent switching performance thanks to the extra driving source pin
    • Easy to drive
    • 100% avalanche tested

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STW69N65M5-4

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STW69N65M5-4
Active
TO247-4 Industrial Ecopack2 10 2020-09-28T00:00:00.000+02:00

STW69N65M5-4

Package:

TO247-4

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO247-4

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STW69N65M5-4
Available at 1 distributors

Distributor availability of STW69N65M5-4

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 385 1

Distributor reported inventory date: 4/16/2025

STW69N65M5-4 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STW69N65M5-4

Distributor Name

DIGIKEY

Stock

385

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/16/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors