Product overview
Description
The BlueNRG-M0 is an easy to use Bluetooth® low energy master/slave network processor module, compliant with Bluetooth v4.2. The BlueNRG-M0 module supports multiple roles simultaneously, and can act at the same time as Bluetooth low energy sensor and hub device.
The entire Bluetooth low energy stack and protocols are embedded into BlueNRG-M0 module. The external host application processor, where the application resides, is connected to the BlueNRG-M0 module through a standard SPI interface.
The BlueNRG-M0 module provides a complete RF platform in a tiny form factor. Radio, antenna, high frequency and LPO oscillators are integrated to offer a certified solution to optimize the time-to-market of the final applications.
The BlueNRG-M0 can be powered directly with a standard 3 V coin cell battery, a pair of AAA batteries or any power source from 1.7 to 3.6 V.
-
All features
- Bluetooth v4.2 compliant
- Supports master and slave modes
- Multiple roles supported simultaneously
- Embedded Bluetooth low energy protocol stack
- GAP, GATT, SM, L2CAP, LL, RFPHY
- Bluetooth low energy profiles provided separately
- Embedded ST BlueNRG-MS network processor
- Up to +8 dBm available output power
- Down to -88 dBm Rx sensitivity
- Up to 96 dB link budget with excellent link reliability
- Host interface
- SPI, IRQ, and RESET
- On-field stack upgrading available via SPI
- AES security co-processor
- Certification
- CE qualified
- FCC, IC modular approval certified
- TYPE qualified
- BQE qualified
- WPC certification (BlueNRG-M0L)
- On-board chip antenna
- Operating supply voltage: from 1.7 to 3.6 V
- Operating temperature range: -40 °C to 85 °C
- Bluetooth v4.2 compliant
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
BLUENRG-M0A | Active | BLE MODULE WITH QFBLUENRG-MS | Industrial | Ecopack2 | |
BLUENRG-M0L | Active | BLE MODULE WITH QFBLUENRG-MS | Industrial | Ecopack2 | |
BLUENRG-M0A
Package:
BLE MODULE WITH QFBLUENRG-MSMaterial Declaration**:
BLUENRG-M0L
Package:
BLE MODULE WITH QFBLUENRG-MSMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
BLUENRG-M0A | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
BLUENRG-M0L | | | distributors No availability of distributors reported, please contact our sales office |
BLUENRG-M0A Active
BLUENRG-M0L Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors