Product overview
-
All features
- Operating supply voltage: 3.3 V
- Ambient temperature: -40/+85°C
- Sensitivity: -163 dBm (tracking mode)
- Interfaces:
- a UART port
- an I²C port
- configurable digital I/O time pulse
- EXTINT input for wake-up
- NMEA protocol
- Assisted GNSS:
- autonomous AGNSS
- real-time, server-based
- Simultaneous multiconstellation:
- GPS
- Galileo
- Glonass
- BeiDou
- QZSS
- Compatible with STM32 Nucleo development boards
- Compatible with the Arduino UNO R3 connector
- Teseo-VIC3DA dead-reckoning automotive firmware
- Provision of FWD and WHEELTICK signals
- Automotive GNSS and 6-axis inertial sensor
- LNA and SAW filters on the RF path
- SMA female antenna connector
- RoHS and WEEE compliant
You might also like...
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 07 Sep 2022 | 07 Sep 2022 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 07 Sep 2022 | 07 Sep 2022 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 07 Sep 2022 | 07 Sep 2022 |
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|
X-NUCLEO-GNSS2A1 | Active | Ecopack2 | |
X-NUCLEO-GNSS2A1
Package:
Ecopack2Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X-NUCLEO-GNSS2A1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
X-NUCLEO-GNSS2A1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors