X-NUCLEO-NFC07A1

Active
Design Win

Dynamic NFC/RFID tag IC expansion board based on ST25DV64KC for STM32 Nucleo

Download databrief Order Direct

Product overview

Description

The X-NUCLEO-NFC07A1 dynamic NFC/RFID tag IC expansion board is based on the ST25DV64KC dynamic NFC/RFID tag IC with a 64-Kbit dual interface EEPROM and fast transfer mode feature. It can be powered through the STM32 Nucleo development board or directly through the received carrier electromagnetic field.

The X-NUCLEO-NFC07A1 expansion board is compatible with the Arduino UNO R3 connector pin assignment and can easily be plugged onto any STM32 Nucleo development board. You can stack other expansion boards to evaluate different devices that work together with the dynamic NFC tag.

The board also features a single-layer antenna with a diameter of 54 mm and copper etched on the PCB.

  • All features

    • ST25DV64KC dynamic NFC/RFID tag for STM32 Nucleo
    • Up to 4-Kbit memory with NDEF support
    • 54 mm diameter, single-layer circular antenna
    • Compatible with STM32 Nucleo boards
    • Equipped with Arduino UNO R3 connector
    • Self-powered or powered through the Arduino UNO R3 connectors
    • Three general-purpose LEDs
    • Scalable solution, capable of cascading multiple boards for larger systems
    • Free comprehensive development firmware library and example for ST25DV64KC, compatible with STM32Cube firmware
    • FCC and IC verified
    • RoHS compliant

You might also like...

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
X-NUCLEO-NFC07A1
Active
Ecopack2

X-NUCLEO-NFC07A1

Package:

Ecopack2

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
X-NUCLEO-NFC07A1
Available at distributors

Distributor availability of X-NUCLEO-NFC07A1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

X-NUCLEO-NFC07A1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

X-NUCLEO-NFC07A1

Supplier:

ST

Core Product:

ST25DV64KC-IE6S3

Board production status:

Stock available

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors