X-NUCLEO-SRC1M1

Active
Design Win

USB Type-C Power Delivery source expansion board based on TCPP02-M18 for STM32 Nucleo

Download databrief Order Direct

Product overview

Description

The X-NUCLEO-SRC1M1 expansion board allows evaluating the features of the TCPP02-M18 for the USB Type-C™ and the protections for VBUS and CC lines suitable for source applications.

The expansion board is designed to be stacked on top of any STM32 Nucleo-64 development board with Power Delivery (UCPD) peripheral embedded in the microcontroller.

You can also stack it on top of any other STM32 Nucleo-64 development board not supporting the UCPD peripheral for 5 V, source only, to demonstrate the USB Type-C™ basic operations (attach, detach and 5 V power supply current capability information).

When using an STM32 Nucleo-64 development board with a Power Delivery peripheral, data functionalities as a host device or dual role data (DRD) are also allowed.

The X-NUCLEO-SRC1M1 provides an effective demonstration of the source operation of the USB Type-C™ connector when an external compatible source is connected to the board. The integrated ST715PU33R LDO linear regulator can supply the connected STM32 Nucleo development board.

The X-NUCLEO-SRC1M1 is compliant with the latest USB Type-C™ and Power Delivery specifications.

The companion software package (X-CUBE-TCPP) contains the application examples for the development boards embedding UCPD-based microcontrollers (for example, NUCLEO-G071RB, NUCLEO-G474RE, and NUCLEO-G0B1RE) and for those not supporting the UCPD peripheral (NUCLEO-F446RE).

  • All features

    • Supports all USB Type-C™ Power Delivery SPR profiles up to 100 W
    • Manages source role data/power configuration
    • Compliant with USB 2.0 dual role data according to STM32 USB data capability
    • 8/20 μs surge and overcurrent protections, and discharge for VBUS
    • Short to VBUS protection for configuration channel pins (CC1 and CC2)
    • ESD protection (IEC61000-4-2 level 4 ± 8 kV contact discharge) for CC1, CC2, D+, and D-
    • Overvoltage and overcurrent protections, and discharge for VCONN
    • Common mode filter on D+/D- data lines
    • Two power modes to optimize the current consumption
    • Compliant with programmable power supplies (PPS)
    • Free comprehensive development firmware library
    • Compliant with STM32 Nucleo-64 boards featuring an STM32 with UCPD feature for Power Delivery and without UCPD feature for a 5 V solution only

You might also like...

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
X-NUCLEO-SRC1M1
Active
Ecopack2

X-NUCLEO-SRC1M1

Package:

Ecopack2

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
X-NUCLEO-SRC1M1
Available at distributors

Distributor availability of X-NUCLEO-SRC1M1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

X-NUCLEO-SRC1M1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

X-NUCLEO-SRC1M1

Supplier:

ST

Core Product:

TCPP02-M18, ST715PU33R

Board production status:

Stock available

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors