X-NUCLEO-EEPRMA2

Active
Design Win

Standard I²C and SPI EEPROM memory expansion board based on M24xx and M95xx series for STM32 Nucleo

Download databrief Order Direct

Product overview

Description

The X-NUCLEO-EEPRMA2 expansion board is designed for M24xx series I²C and M95xx series SPI EEPROM for data reading and writing.

The expansion board acts as an external storage device that can be used to store data such as manufacturing traceability, calibration, user settings, error flags, data logs and monitoring data to make applications more flexible and accurate.

The X-NUCLEO-EEPRMA2 expansion board is compatible with the Arduino UNO R3 connector pin assignment and can be easily plugged to any STM32 Nucleo development board. You can mount the ST morpho connectors if required.

  • All features

    • Up to 1-Mbit serial I²C bus embedded EEPROM
    • Up to 4-Mbit SPI bus embedded EEPROM
    • Easy portability across different MCU families
    • Equipped with Arduino™ UNO R3 connector
    • Compatible with STM32 Nucleo boards
    • Free comprehensive development firmware library and sample implementation available when the X-NUCLEO-EEPRMA2 expansion board is plugged on top of a NUCLEO-F401RE or NUCLEO-L053R8 development board
    • Developer can choose and solder an EEPROM to be tested using the evaluation software provided

You might also like...

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
X-NUCLEO-EEPRMA2
Active
CARD Industrial Ecopack2 Yes

X-NUCLEO-EEPRMA2

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
X-NUCLEO-EEPRMA2
Available at distributors

Distributor availability of X-NUCLEO-EEPRMA2

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

X-NUCLEO-EEPRMA2 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

X-NUCLEO-EEPRMA2

Supplier:

ST

Core Product:

M24xx I2C and M95xx SPI EEPROM

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors