X-NUCLEO-GFX01M1

Obsolete
Design Win

Display expansion board for STM32 NUCLEO

Download databrief

This product is

Obsolete

We recommend you that replacement part: 

X-NUCLEO-GFX01M2

Product overview

Description

The X-NUCLEO-GFX01M1 and X-NUCLEO-GFX01M2 expansion boards (X-NUCLEO-GFX01Mx) add graphic user interface (GUI) capability to STM32 Nucleo-64 boards.

They feature a 2.2" SPI QVGA TFT display as well as a 64-Mbit SPI NOR Flash memory for storing graphic images, texts and texture. The expansion boards also offer a joystick for GUI navigation.

X-NUCLEO-GFX01M1 uses the ST morpho connector and supports only one SPI. It is compatible with the following Nucleo-64 boards: NUCLEO-F030R8, NUCLEO-F070RB, NUCLEO-F072RB, NUCLEO-F091RC, NUCLEO-F401RE, NUCLEO-F410RB, NUCLEO-F411RE, NUCLEO-F446RE, NUCLEO-G071RB, NUCLEO-L053R8, NUCLEO-L073RZ, NUCLEO-L412RB-P, NUCLEO-L433RC-P, NUCLEO-L452RE, NUCLEO-L452RE-P, and NUCLEO-L476RG.

X-NUCLEO-GFX01M2 uses the ST morpho connector and suppports up to two SPIs. It is compatible with the following Nucleo-64 boards, which include the X-NUCLEO-GFX01M1-compatible boards: NUCLEO-F030R8, NUCLEO-F070RB, NUCLEO-F072RB, NUCLEO-F091RC, NUCLEO-F103RB, NUCLEO-F302R8, NUCLEO-F303RE, NUCLEO-F334R8, NUCLEO-F401RE, NUCLEO-F410RB, NUCLEO-F411RE, NUCLEO-F446RE, NUCLEO-G070RB, NUCLEO-G071RB, NUCLEO-G0B1RE, NUCLEO-G431RB, NUCLEO-G474RE, NUCLEO-G491RE, NUCLEO-L010RB, NUCLEO-L053R8, NUCLEO-L073RZ, NUCLEO-L152RE, NUCLEO-L412RB-P, NUCLEO-L433RC-P, NUCLEO-L452RE, NUCLEO-L452RE-P, NUCLEO-L476RG, NUCLEO-WB15CC, NUCLEO-WB55RG, and NUCLEO-WL55JC.

  • All features

    • 2.2" SPI QVGA TFT LCD
    • 64-Mbit SPI NOR Flash memory
    • Joystick for easy menu navigation
    • Compatible with selected STM32 Nucleo-64 boards using the ST morpho interface