製品概要
概要
The STEVAL-MKIT01V2 is a MEMS sensor sample kit containing four sensor adapter boards that can be evaluated in standalone mode by simply connecting an I²C cable and an analog cable for the microphone.
The STEVAL-MKIxxxV1 evaluation boards can be plugged into a standard DIL 24 socket and can be used together with the STEVAL-MKI109V3 mother board, based on the STM32F401VET6 microcontroller, for a more in-depth evaluation.
The STEVAL-MIC004V1 is a daughter board containing 4 coupon boards with MP23ABS1 microphones. This board can be plugged onto an X-NUCLEO-AMICAM1 expansion board.
-
特徴
- STEVAL-MKI179V1 adapter board for LIS2DW12:
- 3-axis MEMS accelerometer, ultra low power, configurable single/double-tap recognition, free-fall, wakeup, portrait/landscape, 6D/4D orientation detection
- STEVAL-MKI197V1 adapter board for LSM6DSOX:
- iNEMO 6DoF inertial module
- STEVAL-MKI181V1 adapter board for LIS2MDL:
- digital 3-axis magnetometer
- STEVAL-MIC004V1 coupon board for MP23ABS1:
- MEMS analog bottom-port microphone
- STEVAL-MKI179V1 adapter board for LIS2DW12: