i.Core STM32MP2 is based on the next-generation STM32 MPUs by ST, offering industrial-grade 64-bit MPU for secure Industry 4.0 and advanced edge computing applications that require high-end multimedia capabilities. This new SOM includes single or dual Arm Cortex®-A35 up to 1.5 GHz Arm Cortex®-M33 at 400 GHz, NPU at 1.35.
TOPS and 3D GPU for advanced HMI applications. Robustness, extended connectivity, high-end graphics, and strong security.
Highlights:
- Neural processing unit (NPU)
- 3 x Ethernet 10/100
- 1080p graphics capabilities (3D GPU, H.264 hardware video codec)
- MIPI DSI and LVDS display
対応製品 | STM32MP2 |
Device Type | 統合型モジュール |
ファンクション | System On Module |
サイト |
ST製品 |
---|
Served Countries:
Europe